Public Attributes#

uint16_t
uint8_t
struct sl_zigbee_af_calendar_schedule_entry_t::@5
struct sl_zigbee_af_calendar_schedule_entry_t::@6
struct sl_zigbee_af_calendar_schedule_entry_t::@7

Public Attribute Documentation#

startTimeM#

uint16_t sl_zigbee_af_calendar_schedule_entry_t::startTimeM

priceTier#

uint8_t sl_zigbee_af_calendar_schedule_entry_t::priceTier

rateSwitchTime#

struct sl_zigbee_af_calendar_schedule_entry_t::@5 sl_zigbee_af_calendar_schedule_entry_t::rateSwitchTime

friendlyCreditEnable#

bool sl_zigbee_af_calendar_schedule_entry_t::friendlyCreditEnable

friendlyCreditSwitchTime#

struct sl_zigbee_af_calendar_schedule_entry_t::@6 sl_zigbee_af_calendar_schedule_entry_t::friendlyCreditSwitchTime

auxiliaryLoadSwitchState#

uint8_t sl_zigbee_af_calendar_schedule_entry_t::auxiliaryLoadSwitchState

auxilliaryLoadSwitchTime#

struct sl_zigbee_af_calendar_schedule_entry_t::@7 sl_zigbee_af_calendar_schedule_entry_t::auxilliaryLoadSwitchTime