Edit

Amazon Sidewalk - SoC Empty#

The Amazon Sidewalk Empty sample application is a minimalist template designed for developing Amazon Sidewalk applications. It can be used alongside the developer's guide, which helps you use and configure the Amazon Sidewalk solution and implement your own application. Before diving into this application, it's recommended to review the Getting Started guide to become familiar with the Amazon Sidewalk workflow.

You can find the developer's guide in you public documentation on docs.silabs.com

⚠ WARNING ⚠: Sub-GHz communication occurs in the 900MHz band, a frequency open in the US but may be restricted in other regions.

Prerequisites#

To successfully interface with Amazon Sidewalk, this example application requires the preparation of cloud (AWS) resources and the addition of device credentials matched to those resources.

Build the Application#

With prerequisites in place, generate the primary application image as described in Getting Started: Create and Compile your Sidewalk Application.

Report Bugs & Get Support#

You are always encouraged and welcome to ask any questions or report any issues you found to us via Silicon Labs Community.