GATT Characteristic Property FlagsGATT Database#
Macros#
define | SL_BT_GATTDB_CHARACTERISTIC_READ 0x2#
define | SL_BT_GATTDB_CHARACTERISTIC_WRITE_NO_RESPONSE 0x4#
define | SL_BT_GATTDB_CHARACTERISTIC_WRITE 0x8#
define | SL_BT_GATTDB_CHARACTERISTIC_NOTIFY 0x10#
define | SL_BT_GATTDB_CHARACTERISTIC_INDICATE 0x20#
define | SL_BT_GATTDB_CHARACTERISTIC_EXTENDED_PROPS 0x80#
define | SL_BT_GATTDB_CHARACTERISTIC_RELIABLE_WRITE 0x101#
Detailed Description#
This enum defines the property flags for GATT characteristic values. Lower byte is Characteristic Properties and higher byte is Characteristic Extended Properties.
Macro Definition Documentation#
◆ SL_BT_GATTDB_CHARACTERISTIC_READ#
define SL_BT_GATTDB_CHARACTERISTIC_READ 0x2#
A GATT client can read the characteristic value.
◆ SL_BT_GATTDB_CHARACTERISTIC_WRITE_NO_RESPONSE#
define SL_BT_GATTDB_CHARACTERISTIC_WRITE_NO_RESPONSE 0x4#
A GATT client can write the characteristic value without a response.
◆ SL_BT_GATTDB_CHARACTERISTIC_WRITE#
define SL_BT_GATTDB_CHARACTERISTIC_WRITE 0x8#
A GATT client can write the characteristic value.
◆ SL_BT_GATTDB_CHARACTERISTIC_NOTIFY#
define SL_BT_GATTDB_CHARACTERISTIC_NOTIFY 0x10#
The characteristic value can be notified without acknowledgment.
◆ SL_BT_GATTDB_CHARACTERISTIC_INDICATE#
define SL_BT_GATTDB_CHARACTERISTIC_INDICATE 0x20#
The characteristic value can be notified with acknowledgment.
◆ SL_BT_GATTDB_CHARACTERISTIC_EXTENDED_PROPS#
define SL_BT_GATTDB_CHARACTERISTIC_EXTENDED_PROPS 0x80#
The additional characteristic properties are defined.
◆ SL_BT_GATTDB_CHARACTERISTIC_RELIABLE_WRITE#
define SL_BT_GATTDB_CHARACTERISTIC_RELIABLE_WRITE 0x101#
The characteristic value supports reliable write.