CTE type flags for limiting periodic advertising synchronization#
Defines sync CTE type flags that are used to limit what types of periodic advertisers to sync to when scanning for periodic advertising synchronization or receiving periodic advertising synchronization transfers.
Macros#
#define
Do not sync to packets with an AoA Constant Tone Extension
#define
Do not sync to packets with an AoD Constant Tone Extension with 1 us slots
#define
Do not sync to packets with an AoD Constant Tone Extension with 2 us slots
#define
Do not sync to packets without a Constant Tone Extension
Macro Definition Documentation#
SL_BT_CTE_RECEIVER_DO_NOT_SYNC_TO_AOA#
#define SL_BT_CTE_RECEIVER_DO_NOT_SYNC_TO_AOAValue:
0x1
Do not sync to packets with an AoA Constant Tone Extension
SL_BT_CTE_RECEIVER_DO_NOT_SYNC_TO_AOD_1_US#
#define SL_BT_CTE_RECEIVER_DO_NOT_SYNC_TO_AOD_1_USValue:
0x2
Do not sync to packets with an AoD Constant Tone Extension with 1 us slots
SL_BT_CTE_RECEIVER_DO_NOT_SYNC_TO_AOD_2_US#
#define SL_BT_CTE_RECEIVER_DO_NOT_SYNC_TO_AOD_2_USValue:
0x4
Do not sync to packets with an AoD Constant Tone Extension with 2 us slots
SL_BT_CTE_RECEIVER_SYNC_TO_CTE_ONLY#
#define SL_BT_CTE_RECEIVER_SYNC_TO_CTE_ONLYValue:
0x10
Do not sync to packets without a Constant Tone Extension