CTE type flags for limiting periodic advertising synchronization#
Defines sync CTE type flags that are used to limit what types of periodic advertisers to sync to when scanning for periodic advertising synchronization or receiving periodic advertising synchronization transfers.
Macros#
#define
SL_BT_CTE_RECEIVER_DO_NOT_SYNC_TO_AOA 0x1
Do not sync to packets with an AoA Constant Tone Extension
#define
SL_BT_CTE_RECEIVER_DO_NOT_SYNC_TO_AOD_1_US 0x2
Do not sync to packets with an AoD Constant Tone Extension with 1 us slots
#define
SL_BT_CTE_RECEIVER_DO_NOT_SYNC_TO_AOD_2_US 0x4
Do not sync to packets with an AoD Constant Tone Extension with 2 us slots
#define
SL_BT_CTE_RECEIVER_SYNC_TO_CTE_ONLY 0x10
Do not sync to packets without a Constant Tone Extension