Passed to the emberAfImageBlockRequestCallback() to let the application decide what to do.
Public Attribute Documentation#
const EmberAfOtaImageId* EmberAfImageBlockRequestCallbackStruct::id
offset#
uint32_t EmberAfImageBlockRequestCallbackStruct::offset
waitTimeSecondsResponse#
uint32_t EmberAfImageBlockRequestCallbackStruct::waitTimeSecondsResponse
source#
EmberNodeId EmberAfImageBlockRequestCallbackStruct::source
sourceEui#
EmberEUI64 EmberAfImageBlockRequestCallbackStruct::sourceEui
minBlockRequestPeriod#
uint16_t EmberAfImageBlockRequestCallbackStruct::minBlockRequestPeriod
maxDataSize#
uint8_t EmberAfImageBlockRequestCallbackStruct::maxDataSize
clientEndpoint#
uint8_t EmberAfImageBlockRequestCallbackStruct::clientEndpoint
bitmask#
EmberAfImageBlockRequestOptions EmberAfImageBlockRequestCallbackStruct::bitmask