Public Attributes#
uint8_t
bit 0-3 of type security_key_t: 0-NON_KEY,1-S2_UNAUTHENTICATED, 2-S2_AUTHENTICATED, 3-S2_ACCESS, 4-S0 (security_key_t)
uint8_t
bit 4
uint8_t
bit 5
uint8_t
bit 6
uint8_t
bit 7
Public Attribute Documentation#
security#
uint8_t _MULTICHAN_NODE_INFO_PACKED_::security
bit 0-3 of type security_key_t: 0-NON_KEY,1-S2_UNAUTHENTICATED, 2-S2_AUTHENTICATED, 3-S2_ACCESS, 4-S0 (security_key_t)
Definition at line
47
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
unused#
uint8_t _MULTICHAN_NODE_INFO_PACKED_::unused
bit 4
Definition at line
49
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
BitMultiChannelEncap#
uint8_t _MULTICHAN_NODE_INFO_PACKED_::BitMultiChannelEncap
bit 5
Definition at line
50
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
unused2#
uint8_t _MULTICHAN_NODE_INFO_PACKED_::unused2
bit 6
Definition at line
51
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
unused3#
uint8_t _MULTICHAN_NODE_INFO_PACKED_::unused3
bit 7
Definition at line
52
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h