Public Attributes#

uint8_t
uint8_t

Options for enabling specific Security scheme functionality.

Public Attribute Documentation#

txOptions#

uint8_t _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::txOptions

Definition at line 84 of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h

txSecOptions#

uint8_t _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::txSecOptions

Options for enabling specific Security scheme functionality.


Definition at line 85 of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h

sourceEndpoint#

uint8_t _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::sourceEndpoint

Definition at line 86 of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h

pDestNode#

MULTICHAN_NODE_ID* _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::pDestNode

Definition at line 87 of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h