Public Attribute Documentation#
rx_options#
RECEIVE_OPTIONS_TYPE_EX* _cc_handler_input_t::rx_options
Definition at line
198
of file /mnt/raid/workspaces/ws.1eyhFLSdc/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZAF_types.h
frame#
ZW_APPLICATION_TX_BUFFER* _cc_handler_input_t::frame
Definition at line
199
of file /mnt/raid/workspaces/ws.1eyhFLSdc/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZAF_types.h
length#
uint8_t _cc_handler_input_t::length
Definition at line
200
of file /mnt/raid/workspaces/ws.1eyhFLSdc/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZAF_types.h