Number of Channels#

Macros#

#define

Number of channels of Z-Wave protocol.

#define

Number of channels of Z-Wave Long Range protocol 100kbps, 40kbps, 9.6kbps and US_LR1/US_LR2.

#define

US_LR1 and US_LR2.

Macro Definition Documentation#

NUM_CHANNELS#

#define NUM_CHANNELS
Value:
3

Number of channels of Z-Wave protocol.


Definition at line 40 of file /mnt/raid/workspaces/ws.1eyhFLSdc/overlay/gsdk/protocol/z-wave/ZWave/API/ZW_basis_api.h

NUM_CHANNELS_LR#

#define NUM_CHANNELS_LR
Value:
4

Number of channels of Z-Wave Long Range protocol 100kbps, 40kbps, 9.6kbps and US_LR1/US_LR2.


Definition at line 41 of file /mnt/raid/workspaces/ws.1eyhFLSdc/overlay/gsdk/protocol/z-wave/ZWave/API/ZW_basis_api.h

NUM_CHANNELS_LR_END_DEVICE#

#define NUM_CHANNELS_LR_END_DEVICE
Value:
2

US_LR1 and US_LR2.


Definition at line 43 of file /mnt/raid/workspaces/ws.1eyhFLSdc/overlay/gsdk/protocol/z-wave/ZWave/API/ZW_basis_api.h