Command Class User Credential I/O Configuration#
Command Class User Credential I/O Configuration.
Macros#
#define
Size of buffer for holding User Names <1..255:1>
#define
Size of buffer for holding Credential Data <1..255:1>
#define
[SoC NVM driver] User Descriptor table buffer size <1..65535:1>
#define
[SoC NVM driver] Credential Descriptor table buffer size <1..65535:1>
Macro Definition Documentation#
U3C_BUFFER_SIZE_USER_NAME#
#define U3C_BUFFER_SIZE_USER_NAMEValue:
255
Size of buffer for holding User Names <1..255:1>
Definition at line
29
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/config/cc_user_credential_io_config.h
U3C_BUFFER_SIZE_CREDENTIAL_DATA#
#define U3C_BUFFER_SIZE_CREDENTIAL_DATAValue:
100
Size of buffer for holding Credential Data <1..255:1>
Definition at line
37
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/config/cc_user_credential_io_config.h
U3C_BUFFER_SIZE_USER_DESCRIPTORS#
#define U3C_BUFFER_SIZE_USER_DESCRIPTORSValue:
20
[SoC NVM driver] User Descriptor table buffer size <1..65535:1>
Size of the buffer used for holding the User Descriptor table when it is read from NVM
Definition at line
46
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/config/cc_user_credential_io_config.h
U3C_BUFFER_SIZE_CREDENTIAL_DESCRIPTORS#
#define U3C_BUFFER_SIZE_CREDENTIAL_DESCRIPTORSValue:
20
[SoC NVM driver] Credential Descriptor table buffer size <1..65535:1>
Size of the buffer used for holding the Credential Descriptor table when it is read from NVM
Definition at line
55
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/config/cc_user_credential_io_config.h