Max Tx Power Configuration#

Max Tx Power Configuration.

Macros#

#define

The maximum allowed Tx power in deci dBm for Z-Wave Long Range network <100..200:1>

#define

The maximum allowed Tx power in deci dBm for Z-Wave network <-100..200:1>

#define

The deci dBmoutput measured at a PA setting of 0dBm <-50..50:1>

#define

Enable Radio Debug.

Macro Definition Documentation#

APP_MAX_TX_POWER_LR#

#define APP_MAX_TX_POWER_LR
Value:
140

The maximum allowed Tx power in deci dBm for Z-Wave Long Range network <100..200:1>

The maximum allowed Tx power in deci dBm for Z-Wave Long Range network


Definition at line 30 of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/config/zw_rf/zw_config_rf.h

APP_MAX_TX_POWER#

#define APP_MAX_TX_POWER
Value:
0

The maximum allowed Tx power in deci dBm for Z-Wave network <-100..200:1>

The maximum allowed Tx power in deci dBm for Z-Wave network


Definition at line 39 of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/config/zw_rf/zw_config_rf.h

APP_MEASURED_0DBM_TX_POWER#

#define APP_MEASURED_0DBM_TX_POWER
Value:
0

The deci dBmoutput measured at a PA setting of 0dBm <-50..50:1>

The deci dBm output measured at a PA setting of 0dBm


Definition at line 48 of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/config/zw_rf/zw_config_rf.h

ENABLE_RADIO_DEBUG#

#define ENABLE_RADIO_DEBUG
Value:
0

Enable Radio Debug.

Enable Radio Debug


Definition at line 57 of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/config/zw_rf/zw_config_rf.h