System Functions
System functions cover the configuration, status and control of a number of miscellaneous and loosely coupled features. These are managed by the system variables and other commands and variables, as follows:
Configuring Command API Format
Gecko OS commands can be entered manually via a Gecko OS terminal or automatically by a host MCU system.
There are optimizations for human Command API format and machine Command API format .
Variables:
| Variable | Human Format | Machine Format |
|---|---|---|
| system.cmd.format (sets format variables) | human | machine |
| system.cmd.echo | on | off |
| system.cmd.header_enabled | 0 | 1 |
| system.cmd.prompt_enabled | 1 | 0 |
| system.print_level | all | 0 |
| system.cmd.timestamp | ||
| system.msg | ||
| system.cmd.buffered |
See also Serial Interface, Commands and Streaming .
Power management
Power consumption can be minimized, and battery life extended, by a number of strategies.
Commands and variables:
See also Wi-Fi power management variables:
Powersave Mode
System powersave mode allows the module to power down when idle, with a rapid power up in response to activity. See system.powersave.mode . Powersave mode is on by default.
Monitoring System State
System state can be monitored via visual indication by LED, system messages and GPIO level indication.
State monitoring variables:
- system.indicator.gpio
- system.indicator.state
- system.msg
- system.activity.gpio
- system.activity.gpio_level
Sub-system states can also be associated with GPIOs. See Peripherals .
For a detailed snapshot of system state get the values of all the Gecko OS variables:
get all
Controlling the Boot Image
The boot image is by default
services.bin
, but may be changed for various reasons.
If exceptions occur due to misconfiguration, the module may switch to safe mode, changing the boot image to
kernel.bin
.
Boot image commands and variables:
See also:
System Identification and Version
Commands and variables:
-
version
command - this gives the same result as
get system.version - system.uuid
- system.version