LCD_AnimInit_TypeDef Struct Reference
LCD Animation Configuration.
#include <em_lcd.h>
Data Fields | |
bool | enable |
Enable Animation at end of initialization. | |
uint32_t | AReg |
Initial Animation Register A Value. | |
LCD_AnimShift_TypeDef | AShift |
Shift operation of Animation Register A. | |
uint32_t | BReg |
Initial Animation Register B Value. | |
LCD_AnimShift_TypeDef | BShift |
Shift operation of Animation Register B. | |
LCD_AnimLogic_TypeDef | animLogic |
A and B Logical Operation to use for mixing and outputting resulting segments. | |
LCD Animation Configuration.
Field Documentation
◆ enable
bool LCD_AnimInit_TypeDef::enable |
Enable Animation at end of initialization.
◆ AReg
uint32_t LCD_AnimInit_TypeDef::AReg |
Initial Animation Register A Value.
◆ AShift
LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::AShift |
Shift operation of Animation Register A.
◆ BReg
uint32_t LCD_AnimInit_TypeDef::BReg |
Initial Animation Register B Value.
◆ BShift
LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::BShift |
Shift operation of Animation Register B.
◆ animLogic
LCD_AnimLogic_TypeDef LCD_AnimInit_TypeDef::animLogic |
A and B Logical Operation to use for mixing and outputting resulting segments.