DMA_CfgDescr_TypeDef Struct Reference

Configuration structure for primary or alternate descriptor (not used for scatter-gather DMA cycles).

#include <em_dma.h>

Data Fields

DMA_DataInc_TypeDef dstInc
Destination increment size for each DMA transfer.
DMA_DataInc_TypeDef srcInc
Source increment size for each DMA transfer.
DMA_DataSize_TypeDef size
DMA transfer unit size.
DMA_ArbiterConfig_TypeDef arbRate
Arbitration rate, i.e., number of DMA transfers done before re-arbitration takes place.
uint8_t hprot
HPROT signal state, refer to reference manual, DMA chapter for further details.

Configuration structure for primary or alternate descriptor (not used for scatter-gather DMA cycles).

Field Documentation

◆ dstInc

DMA_DataInc_TypeDef DMA_CfgDescr_TypeDef::dstInc

Destination increment size for each DMA transfer.

◆ srcInc

DMA_DataInc_TypeDef DMA_CfgDescr_TypeDef::srcInc

Source increment size for each DMA transfer.

◆ size

DMA_DataSize_TypeDef DMA_CfgDescr_TypeDef::size

DMA transfer unit size.

◆ arbRate

DMA_ArbiterConfig_TypeDef DMA_CfgDescr_TypeDef::arbRate

Arbitration rate, i.e., number of DMA transfers done before re-arbitration takes place.

◆ hprot

uint8_t DMA_CfgDescr_TypeDef::hprot

HPROT signal state, refer to reference manual, DMA chapter for further details.

Normally set to 0 if protection is not an issue. The following bits are available:

  • bit 0 - HPROT[1] control for source read accesses, privileged/non-privileged access.
  • bit 3 - HPROT[1] control for destination write accesses, privileged/non-privileged access.