CMU_HFXOInit_TypeDef Struct Reference

HFXO initialization structure.

#include <em_cmu.h>

Data Fields

uint8_t boost
HFXO Boost, 0=50% 1=70%, 2=80%, 3=100%.
uint8_t timeout
Startup delay.
bool glitchDetector
Enable/disable glitch detector.
CMU_OscMode_TypeDef mode
Oscillator mode.

HFXO initialization structure.

Initialization values should be obtained from a configuration tool, app note, or xtal data sheet.

Field Documentation

boost

uint8_t CMU_HFXOInit_TypeDef::boost

HFXO Boost, 0=50% 1=70%, 2=80%, 3=100%.

timeout

uint8_t CMU_HFXOInit_TypeDef::timeout

Startup delay.

glitchDetector

bool CMU_HFXOInit_TypeDef::glitchDetector

Enable/disable glitch detector.

mode

CMU_OscMode_TypeDef CMU_HFXOInit_TypeDef::mode

Oscillator mode.