API Documentation
List of modules
| Button API | Generic Button API |
| Simple Button Driver | |
| Coulomb Counter API | Coulomb Counter Driver API |
| Cycle Counter | Provides an interface to the cycle counter of the DWT unit |
| DMADRV - DMA Driver | Direct Memory Access Driver |
| Error Codes | |
| Debug | |
| SWO Debug | Serial Wire Output Debug Configuration |
| Driver | |
| KEYSCAN | Keyscan driver |
| ECODE - Error Codes | |
| GPIOINT - GPIO Interrupt | GPIOINT General Purpose Input/Output Interrupt dispatcher |
| I2C Simple Polled Master | I2C Simple Polled Master driver |
| LED Driver | Generic LED Driver |
| Simple LED Driver | Simple LED Driver can be used to execute basic LED functionalities such as on, off, toggle, or retrive the on/off status on Silicon Labs devices. Subsequent sections provide more insight into this module |
| Simple RGB PWM LED Driver | Simple Red/Green/Blue PWM LED Driver |
| Simple RGBW PWM LED Driver | |
| NVM3 - NVM Data Manager | NVM3 Non-Volatile Memory Data Management driver |
| NVM3 Default Instance | NVM3 default instance functions and handles |
| NVM3 HAL | NVM3 Hardware Abstraction Layer |
| NVM3 Lock | NVM3 lock functions |
| PWM Driver | PWM DriverThe PWM driver uses one or more TIMER peripherals to generate one or more PWM waveform, with configurable frequency, duty cycle, and polarity. Multiple instances of the driver can be created and allocated to their own TIMER channel |
| RTCDRV - RTC Driver | Real-time Clock Driver (DEPRECATED) |
| SLEEP - Sleep Driver | Sleep Management Driver (DEPRECATED) |
| SPIDRV - SPI Driver | Serial Peripheral Interface Driver |
| Error Codes | |
| Init Configuration Data | |
| TEMPDRV Temperature Driver | TEMPDRV Temperature Driver provides an interface and various functionalities to the EMU internal temperature sensor. Subsequent sections provide more insight into TEMPDRV driver |
| Error Codes | TEMPDRV error codes |
| UARTDRV - UART Driver | Universal Asynchronous Receiver/Transmitter Driver |
| Error Codes | |
| Status Codes | |
| USTIMER - Microsecond Timer | Microsecond Delay Timer Driver |