BMP3xx - Barometric Pressure Sensor
Description
Driver for the Bosch Sensortec BMP3xx barometric pressure sensor.
BMP3xx example
Basic example to perform pressure measurement:
#include "sl_i2cspm_instances.h"
#include "sl_bmp3xx.h"
int main( void )
{
...
float pressure;
int8_t result;
result = sl_bmp3xx_init(sl_i2cspm_sensor_env);
if (result != SL_STATUS_OK) {
return SL_STATUS_FAIL;
}
result = sl_bmp3xx_measure_pressure(sl_i2cspm_sensor_env, &pressure);
if (result != SL_STATUS_OK) {
return SL_STATUS_FAIL;
}
...
}
Data Structures |
|
| struct | sl_bmp3xx_config |
|
BMP3xx device configuration structure.
|
|
Functions |
|
| sl_status_t | sl_bmp3xx_init (sl_i2cspm_t *i2cspm) |
|
Initialize the barometric pressure sensor chip.
|
|
| void | sl_bmp3xx_deinit (sl_i2cspm_t *i2cspm) |
|
De-initialize the barometric pressure module.
|
|
| sl_status_t | sl_bmp3xx_set_config (sl_i2cspm_t *i2cspm, sl_bmp3xx_config_t *cfg) |
|
Set the barometric pressure sensor configuration.
|
|
| void | sl_bmp3xx_get_config (sl_i2cspm_t *i2cspm, sl_bmp3xx_config_t *cfg) |
|
Get the barometric pressure sensor configuration.
|
|
| sl_status_t | sl_bmp3xx_measure_temperature (sl_i2cspm_t *i2cspm, float *temperature) |
|
Initiate temperature measurement on the barometric pressure sensor and read temperature from it.
|
|
| sl_status_t | sl_bmp3xx_measure_pressure (sl_i2cspm_t *i2cspm, float *pressure) |
|
Initiate pressure measurement on the barometric pressure sensor and read pressure from it.
|
|
Function Documentation
◆ sl_bmp3xx_init()
| sl_status_t sl_bmp3xx_init | ( | sl_i2cspm_t * |
i2cspm
|
) |
Initialize the barometric pressure sensor chip.
- Parameters
-
[in] i2cspmThe I2CSPM instance to use.
- Return values
-
SL_STATUS_OKSuccess SL_STATUS_FAILInitialization failed
◆ sl_bmp3xx_deinit()
| void sl_bmp3xx_deinit | ( | sl_i2cspm_t * |
i2cspm
|
) |
De-initialize the barometric pressure module.
- Parameters
-
[in] i2cspmThe I2CSPM instance to use.
◆ sl_bmp3xx_set_config()
| sl_status_t sl_bmp3xx_set_config | ( | sl_i2cspm_t * |
i2cspm,
|
| sl_bmp3xx_config_t * |
cfg
|
||
| ) |
Set the barometric pressure sensor configuration.
- Parameters
-
[in] i2cspmThe I2CSPM instance to use. [in] cfgStructure, which holds the configuration parameters
- Note
- Make sure to pass by Sleep Mode before switching between forced mode and normal mode. Refer to datasheet for more details.
- Return values
-
SL_STATUS_OKSuccess SL_STATUS_FAILSensor configuration failed
◆ sl_bmp3xx_get_config()
| void sl_bmp3xx_get_config | ( | sl_i2cspm_t * |
i2cspm,
|
| sl_bmp3xx_config_t * |
cfg
|
||
| ) |
Get the barometric pressure sensor configuration.
- Parameters
-
[in] i2cspmThe I2CSPM instance to use. [out] cfgStructure to get the sensor configuration.
◆ sl_bmp3xx_measure_temperature()
| sl_status_t sl_bmp3xx_measure_temperature | ( | sl_i2cspm_t * |
i2cspm,
|
| float * |
temperature
|
||
| ) |
Initiate temperature measurement on the barometric pressure sensor and read temperature from it.
It is a blocking function.
- Parameters
-
[in] i2cspmThe I2CSPM instance to use. [out] temperatureThe measured temperature in degrees Celsius
- Return values
-
SL_STATUS_OKSuccess SL_STATUS_FAILFailure during temperature measurement/read
◆ sl_bmp3xx_measure_pressure()
| sl_status_t sl_bmp3xx_measure_pressure | ( | sl_i2cspm_t * |
i2cspm,
|
| float * |
pressure
|
||
| ) |
Initiate pressure measurement on the barometric pressure sensor and read pressure from it.
It is a blocking function.
- Parameters
-
[in] i2cspmThe I2CSPM instance to use. [out] pressureThe measured pressure in Pascal.
- Return values
-
SL_STATUS_OKSuccess SL_STATUS_FAILFailure during pressure measurement/read