sl_se_sha1_multipart_context_t Struct Reference
SHA-1 streaming context. Safe to use.
#include <sl_se_manager_types.h>
Data Fields |
|
sl_se_hash_type_t | hash_type |
Hash streaming context.
|
|
uint32_t | total [2] |
number of bytes processed
|
|
uint8_t | state [32] |
intermediate digest state
|
|
uint8_t | buffer [64] |
data block being processed
|
|
SHA-1 streaming context. Safe to use.
Field Documentation
◆ hash_type
sl_se_hash_type_t sl_se_sha1_multipart_context_t::hash_type |
Hash streaming context.
◆ total
uint32_t sl_se_sha1_multipart_context_t::total[2] |
number of bytes processed
◆ state
uint8_t sl_se_sha1_multipart_context_t::state[32] |
intermediate digest state
◆ buffer
uint8_t sl_se_sha1_multipart_context_t::buffer[64] |
data block being processed