sl_iostream_usart_config_t Struct Reference
I/O Stream USART config.
#include <sl_iostream_usart.h>
Data Fields |
|
| USART_TypeDef * | usart |
|
Pointer to USART peripheral.
|
|
| CMU_Clock_TypeDef | clock |
|
Peripheral Clock.
|
|
| GPIO_Port_TypeDef | tx_port |
|
Transmit port.
|
|
| uint8_t | tx_pin |
|
Transmit pin.
|
|
| GPIO_Port_TypeDef | rx_port |
|
Receive port.
|
|
| uint8_t | rx_pin |
|
Receive pin.
|
|
| GPIO_Port_TypeDef | cts_port |
|
Flow control, CTS port.
|
|
| uint8_t | cts_pin |
|
Flow control, CTS pin.
|
|
| GPIO_Port_TypeDef | rts_port |
|
Flow control, RTS port.
|
|
| uint8_t | rts_pin |
|
Flow control, RTS pin.
|
|
| uint8_t | usart_location |
|
USART location. Available only on certain devices.
|
|
I/O Stream USART config.
Field Documentation
◆ usart
| USART_TypeDef* sl_iostream_usart_config_t::usart |
Pointer to USART peripheral.
◆ clock
| CMU_Clock_TypeDef sl_iostream_usart_config_t::clock |
Peripheral Clock.
◆ tx_port
| GPIO_Port_TypeDef sl_iostream_usart_config_t::tx_port |
Transmit port.
◆ tx_pin
| uint8_t sl_iostream_usart_config_t::tx_pin |
Transmit pin.
◆ rx_port
| GPIO_Port_TypeDef sl_iostream_usart_config_t::rx_port |
Receive port.
◆ rx_pin
| uint8_t sl_iostream_usart_config_t::rx_pin |
Receive pin.
◆ cts_port
| GPIO_Port_TypeDef sl_iostream_usart_config_t::cts_port |
Flow control, CTS port.
◆ cts_pin
| uint8_t sl_iostream_usart_config_t::cts_pin |
Flow control, CTS pin.
◆ rts_port
| GPIO_Port_TypeDef sl_iostream_usart_config_t::rts_port |
Flow control, RTS port.
◆ rts_pin
| uint8_t sl_iostream_usart_config_t::rts_pin |
Flow control, RTS pin.
◆ usart_location
| uint8_t sl_iostream_usart_config_t::usart_location |
USART location. Available only on certain devices.