sl_iostream_dma_config_t Struct Reference
I/O Stream LDMA Config.
#include <sl_iostream_uart.h>
Data Fields | |
DMADRV_PeripheralSignal_t | peripheral_signal |
Peripheral signal to trigger a DMA transfer on. | |
uint8_t * | src |
Pointer to IO Stream peripheral data register. | |
DMADRV_DataSize_t | size |
DMA Transfer size (byte, half-word, work) | |
I/O Stream LDMA Config.
Field Documentation
◆ peripheral_signal
DMADRV_PeripheralSignal_t sl_iostream_dma_config_t::peripheral_signal |
Peripheral signal to trigger a DMA transfer on.
◆ src
uint8_t* sl_iostream_dma_config_t::src |
Pointer to IO Stream peripheral data register.
◆ size
DMADRV_DataSize_t sl_iostream_dma_config_t::size |
DMA Transfer size (byte, half-word, work)