Si446x Radio SPI Driver
Description
Provide functions to control Si4446x Radio via SPI interface.
Functions | |
sl_ext_device_config_t | sl_ext_device_init (sl_ext_device_handler_t interrupt_handler, sl_ext_device_handler_t ready_handler) |
Initialize Device GPIOs. | |
sl_ext_device_interrupt_depth_t | sl_ext_device_enable_interrupt (bool clearPending) |
Decrement interrupt nesting level and, if 0, enable device interrupt. | |
Macros | |
#define | sl_ext_device_power_down(void) sl_si446x_power_down |
Power down the device per GPIO. | |
#define | sl_ext_device_power_up(void) sl_si446x_power_up |
Power up the device per GPIO. | |
#define | sl_ext_device_is_ready(void) sl_si446x_is_ready |
Indicate if the device is ready per GPIO. | |
#define | sl_ext_device_not_ready(void) sl_si446x_not_ready |
Indicate if the device is not ready per GPIO. | |
#define | sl_ext_device_wait_ready(void) sl_si446x_wait_ready |
Wait for the device to become ready per GPIO. | |
#define | sl_ext_device_select(void) sl_si446x_select |
Select the external device. | |
#define | sl_ext_device_deselect(void) sl_si446x_deselect |
Unselect the external device. | |
#define | sl_ext_device_is_selected(void) sl_si446x_is_selected |
Indicate if the device is selected. | |
#define | sl_ext_device_not_selected(void) sl_si446x_not_selected |
Indicate if the device is not selected. | |
#define | sl_ext_device_is_interrupt_pending(void) sl_si446x_is_interrupt_pending |
Indicate if device interrupt GPIO is pending. | |
#define | sl_ext_device_no_interrupt_pending(void) sl_si446x_no_interrupt_pending |
Indicate if device interrupt is not pending. | |
#define | sl_ext_device_disable_interrupt(void) sl_si446x_disable_interrupt |
Disable device interrupt and increment interrupt nesting level. | |
#define | SL_EXT_DEVICE_POLARITY_INVERT false |
Specifies GPIO pin polarity is inverted (assert = low) | |
#define | SL_EXT_DEVICE_POLARITY_NORMAL true |
Specifies GPIO pin polarity is normal (assert = high) | |
#define | sl_ext_device_init sl_si446x_init |
#define | sl_ext_device_enable_interrupt sl_si446x_enable_interrupt |
#define | sl_ext_device_spi_config sl_si446x_spi_config |
Typedefs | |
typedef void(* | sl_ext_device_handler_t) (void) |
Event Handler callback type. | |
Enumerations | |
enum | sl_ext_device_config_t { SL_EXT_DEVICE_HAS_NOTHING = 0x00u, SL_EXT_DEVICE_HAS_POWER = 0x01u, SL_EXT_DEVICE_HAS_READY = 0x02u, SL_EXT_DEVICE_HAS_SELECT = 0x04u, SL_EXT_DEVICE_HAS_INTERRUPT = 0x08u, SL_EXT_DEVICE_HAS_READY_IRQ = 0x20u, SL_EXT_DEVICE_HAS_INTERRUPT_IRQ = 0x80u } |
Device GPIO Capabilities. | |
enum | sl_ext_device_interrupt_depth_t { SL_EXT_DEVICE_INTERRUPT_DEPTH_ON = 0x00u, SL_EXT_DEVICE_INTERRUPT_DEPTH_OFF = 0x01u, SL_EXT_DEVICE_INTERRUPT_UNCONFIGURED = 0xFFu } |
Device interrupt depth state. | |
Variables | |
const SPIDRV_Init_t | sl_ext_device_spi_config |
Device SPI driver configuration. | |
SPIDRV_Handle_t | sl_ext_device_spi_handle |
Device SPI driver instance handle (pointer) | |
Function Documentation
◆ sl_ext_device_init()
sl_ext_device_config_t sl_ext_device_init | ( | sl_ext_device_handler_t | interrupt_handler, |
sl_ext_device_handler_t | ready_handler |
||
) |
Initialize Device GPIOs.
- Parameters
-
interrupt_handler
The handler for device general interrupt (NULL to disable) ready_handler
The handler for device ready interrupt (NULL to disable)
- Returns
- bitmask of configured features for this device
- Note
- First initialization after bootup leaves the device powered down and unselected. Subsequent inits don't touch the device powered or selected states and can be used to reconfigure callback(s), which always clears any stale/pending events. For ready_handler its interrupt is enabled upon configuration; for interrupt_handler sl_ext_device_enable_interrupt() must subsequently be called to enable it.
◆ sl_ext_device_enable_interrupt()
sl_ext_device_interrupt_depth_t sl_ext_device_enable_interrupt | ( | bool | clearPending | ) |
Decrement interrupt nesting level and, if 0, enable device interrupt.
- Parameters
-
clearPending
if true clears any "stale" pending interrupt just prior to enabling device interrupt.
- Returns
- interrupt level prior to enabling (0=interrupts were enabled)
Macro Definition Documentation
◆ sl_ext_device_power_down
void sl_ext_device_power_down sl_si446x_power_down |
Power down the device per GPIO.
◆ sl_ext_device_power_up
void sl_ext_device_power_up sl_si446x_power_up |
Power up the device per GPIO.
◆ sl_ext_device_is_ready
bool sl_ext_device_is_ready | ( | void | ) | sl_si446x_is_ready |
Indicate if the device is ready per GPIO.
- Returns
- true if device is ready, false otherwise
◆ sl_ext_device_not_ready
|
inline |
Indicate if the device is not ready per GPIO.
- Returns
- true if device is not ready, false otherwise
◆ sl_ext_device_wait_ready
void sl_ext_device_wait_ready sl_si446x_wait_ready |
Wait for the device to become ready per GPIO.
◆ sl_ext_device_select
void sl_ext_device_select sl_si446x_select |
Select the external device.
◆ sl_ext_device_deselect
void sl_ext_device_deselect sl_si446x_deselect |
Unselect the external device.
◆ sl_ext_device_is_selected
bool sl_ext_device_is_selected sl_si446x_is_selected |
Indicate if the device is selected.
◆ sl_ext_device_not_selected
|
inline |
Indicate if the device is not selected.
◆ sl_ext_device_is_interrupt_pending
bool sl_ext_device_is_interrupt_pending | ( | void | ) | sl_si446x_is_interrupt_pending |
Indicate if device interrupt GPIO is pending.
- Returns
- true if device interrupt is pending, false otherwise
◆ sl_ext_device_no_interrupt_pending
|
inline |
Indicate if device interrupt is not pending.
- Returns
- true if device interrupt is not pending, false otherwise
◆ sl_ext_device_disable_interrupt
sl_ext_device_interrupt_depth_t sl_ext_device_disable_interrupt | ( | void | ) | sl_si446x_disable_interrupt |
Disable device interrupt and increment interrupt nesting level.
- Returns
- interrupt level prior to disabling (0=interrupts were enabled)
◆ SL_EXT_DEVICE_POLARITY_INVERT
#define SL_EXT_DEVICE_POLARITY_INVERT false |
Specifies GPIO pin polarity is inverted (assert = low)
◆ SL_EXT_DEVICE_POLARITY_NORMAL
#define SL_EXT_DEVICE_POLARITY_NORMAL true |
Specifies GPIO pin polarity is normal (assert = high)
Typedef Documentation
◆ sl_ext_device_handler_t
typedef void(* sl_ext_device_handler_t) (void) |
Event Handler callback type.
Enumeration Type Documentation
◆ sl_ext_device_config_t
Device GPIO Capabilities.
◆ sl_ext_device_interrupt_depth_t
Variable Documentation
◆ sl_ext_device_spi_config
const SPIDRV_Init_t sl_ext_device_spi_config |
Device SPI driver configuration.
◆ sl_ext_device_spi_handle
SPIDRV_Handle_t sl_ext_device_spi_handle |
Device SPI driver instance handle (pointer)