LEUART_Init_TypeDef Struct Reference
Initialization structure.
      
       #include <em_leuart.h>
      
     
| Data Fields | |
| LEUART_Enable_TypeDef | enable | 
| Specifies whether TX and/or RX will be enabled when initialization completes. | |
| uint32_t | refFreq | 
| LEUART reference clock assumed when configuring baud rate setup. | |
| uint32_t | baudrate | 
| Desired baud rate. | |
| LEUART_Databits_TypeDef | databits | 
| Number of data bits in frame. | |
| LEUART_Parity_TypeDef | parity | 
| Parity mode to use. | |
| LEUART_Stopbits_TypeDef | stopbits | 
| Number of stop bits to use. | |
Initialization structure.
Field Documentation
◆ enable
| LEUART_Enable_TypeDef LEUART_Init_TypeDef::enable | 
Specifies whether TX and/or RX will be enabled when initialization completes.
◆ refFreq
| uint32_t LEUART_Init_TypeDef::refFreq | 
LEUART reference clock assumed when configuring baud rate setup.
Set to 0 if using currently configured reference clock.
◆ baudrate
| uint32_t LEUART_Init_TypeDef::baudrate | 
Desired baud rate.
◆ databits
| LEUART_Databits_TypeDef LEUART_Init_TypeDef::databits | 
Number of data bits in frame.
◆ parity
| LEUART_Parity_TypeDef LEUART_Init_TypeDef::parity | 
Parity mode to use.
◆ stopbits
| LEUART_Stopbits_TypeDef LEUART_Init_TypeDef::stopbits | 
Number of stop bits to use.