You are viewing documentation for version:
Struct representing an I/O Stream EUSART context.
Public Attribute Documentation#
context#
sl_iostream_uart_context_t sl_iostream_eusart_context_t::context
context
eusart#
EUSART_TypeDef* sl_iostream_eusart_context_t::eusart
eusart
clock#
CMU_Clock_TypeDef sl_iostream_eusart_context_t::clock
Peripheral Clock.
tx_port#
GPIO_Port_TypeDef sl_iostream_eusart_context_t::tx_port
Transmit port.
tx_pin#
unsigned int sl_iostream_eusart_context_t::tx_pin
Transmit pin.
rx_port#
GPIO_Port_TypeDef sl_iostream_eusart_context_t::rx_port
Receive port.
rx_pin#
unsigned int sl_iostream_eusart_context_t::rx_pin
Receive pin.
cts_port#
GPIO_Port_TypeDef sl_iostream_eusart_context_t::cts_port
Flow control, CTS port.
cts_pin#
unsigned int sl_iostream_eusart_context_t::cts_pin
Flow control, CTS pin.
rts_port#
GPIO_Port_TypeDef sl_iostream_eusart_context_t::rts_port
Flow control, RTS port.
rts_pin#
unsigned int sl_iostream_eusart_context_t::rts_pin
Flow control, RTS pin.
flags#
uint8_t sl_iostream_eusart_context_t::flags
Configuration flags.
node#
sl_slist_node_t sl_iostream_eusart_context_t::node