You are viewing documentation for version:
Struct representing an I/O Stream LEUART configuration.
Public Attributes#
LEUART_TypeDef *
Pointer to LEUART peripheral.
uint8_t
LEUART location. Only available on certain devices (mutually exclusive with rx_location and tx_location).
Public Attribute Documentation#
leuart#
LEUART_TypeDef* sl_iostream_leuart_config_t::leuart
Pointer to LEUART peripheral.
irq_number#
IRQn_Type sl_iostream_leuart_config_t::irq_number
IRQ number.
clock#
CMU_Clock_TypeDef sl_iostream_leuart_config_t::clock
Peripheral Clock.
tx_port#
GPIO_Port_TypeDef sl_iostream_leuart_config_t::tx_port
Transmit port.
tx_pin#
unsigned int sl_iostream_leuart_config_t::tx_pin
Transmit pin.
rx_port#
GPIO_Port_TypeDef sl_iostream_leuart_config_t::rx_port
Receive port.
rx_pin#
unsigned int sl_iostream_leuart_config_t::rx_pin
Receive pin.
location#
uint8_t sl_iostream_leuart_config_t::location
LEUART location. Only available on certain devices (mutually exclusive with rx_location and tx_location).