You are viewing documentation for version:
LEUART driver instance initialization structure.
LEUART driver instance initialization structure. Contains a number of UARTDRV configuration options. It is required to initialize a driver instance. This structure is passed to UARTDRV_InitLeuart() when initializing a UARTDRV instance.
Public Attributes#
LEUART_TypeDef *
The peripheral used for LEUART.
uint8_t
Location number for LEUART pins.
Transmit operation queue.
Public Attribute Documentation#
port#
LEUART_TypeDef* UARTDRV_InitLeuart_t::port
The peripheral used for LEUART.
baudRate#
uint32_t UARTDRV_InitLeuart_t::baudRate
UART baud rate.
portLocation#
uint8_t UARTDRV_InitLeuart_t::portLocation
Location number for LEUART pins.
stopBits#
LEUART_Stopbits_TypeDef UARTDRV_InitLeuart_t::stopBits
Number of stop bits.
parity#
LEUART_Parity_TypeDef UARTDRV_InitLeuart_t::parity
Parity configuration.
fcType#
UARTDRV_FlowControlType_t UARTDRV_InitLeuart_t::fcType
Flow control mode.
ctsPort#
GPIO_Port_TypeDef UARTDRV_InitLeuart_t::ctsPort
CTS pin port number.
ctsPin#
uint8_t UARTDRV_InitLeuart_t::ctsPin
CTS pin number.
rtsPort#
GPIO_Port_TypeDef UARTDRV_InitLeuart_t::rtsPort
RTS pin port number.
rtsPin#
uint8_t UARTDRV_InitLeuart_t::rtsPin
RTS pin number.
rxQueue#
UARTDRV_Buffer_FifoQueue_t* UARTDRV_InitLeuart_t::rxQueue
Receive operation queue.
txQueue#
UARTDRV_Buffer_FifoQueue_t* UARTDRV_InitLeuart_t::txQueue
Transmit operation queue.