You are viewing documentation for version:
Per-model frontend + buffer/quantization parameters (fe_audio component instance).
Public Attribute Documentation#
frontend_config#
struct FrontendConfig sl_fe_audio_config::frontend_config
sample_rate_hz#
int sl_fe_audio_config::sample_rate_hz
fft_length#
unsigned sl_fe_audio_config::fft_length
sample_length_ms#
unsigned sl_fe_audio_config::sample_length_ms
audio_buffer_size#
size_t sl_fe_audio_config::audio_buffer_size
audio_buffer_chunk_size#
size_t sl_fe_audio_config::audio_buffer_chunk_size
audio_gain#
int sl_fe_audio_config::audio_gain
quantize_dynamic_scale_enable#
int sl_fe_audio_config::quantize_dynamic_scale_enable
quantize_dynamic_scale_range_db#
float sl_fe_audio_config::quantize_dynamic_scale_range_db
quantize_feature_range_min#
uint16_t sl_fe_audio_config::quantize_feature_range_min
quantize_feature_range_max#
uint16_t sl_fe_audio_config::quantize_feature_range_max
samplewise_norm_rescale#
float sl_fe_audio_config::samplewise_norm_rescale
Float tensor path: multiply uint16 features by this factor (0 = off).
samplewise_norm_mean_and_std#
int sl_fe_audio_config::samplewise_norm_mean_and_std
Float tensor path: per-buffer mean/std normalization.