PartDevices > EFM32TG11B520F128GM80
Macros |
|
| #define | __CM0PLUS_REV 0x001 |
| #define | _EFM32_TINY_FAMILY 1 |
| #define | _EFM_DEVICE |
| #define | _SILICON_LABS_32B_PLATFORM 2 |
| #define | _SILICON_LABS_32B_PLATFORM_2 |
| #define | _SILICON_LABS_32B_PLATFORM_2_GEN 1 |
| #define | _SILICON_LABS_32B_PLATFORM_2_GEN_1 |
| #define | _SILICON_LABS_32B_SERIES 1 |
| #define | _SILICON_LABS_32B_SERIES_1 |
| #define | _SILICON_LABS_32B_SERIES_1_CONFIG 1 |
| #define | _SILICON_LABS_32B_SERIES_1_CONFIG_1 |
| #define | _SILICON_LABS_GECKO_INTERNAL_SDID 103 |
| #define | _SILICON_LABS_GECKO_INTERNAL_SDID_103 |
| #define | ACMP_COUNT 2 |
| #define | ACMP_PRESENT |
| #define | ADC_COUNT 1 |
| #define | ADC_PRESENT |
| #define | AFACHAN_MAX 140U |
| #define | AFCHAN_MAX 120U |
| #define | AFCHANLOC_MAX 8U |
| #define | BOOTLOADER_COUNT 1 |
| #define | BOOTLOADER_PRESENT |
| #define | BU_COUNT 1 |
| #define | BU_PRESENT |
| #define | CAN_COUNT 1 |
| #define | CAN_PRESENT |
| #define | CMU_COUNT 1 |
| #define | CMU_PRESENT |
| #define | CRYOTIMER_COUNT 1 |
| #define | CRYOTIMER_PRESENT |
| #define | CRYPTO0_BITCLR_MEM_BASE ((uint32_t) 0x440F0000UL) |
| #define | CRYPTO0_BITCLR_MEM_BITS ((uint32_t) 0x0000000AUL) |
| #define | CRYPTO0_BITCLR_MEM_END ((uint32_t) 0x440F03FFUL) |
| #define | CRYPTO0_BITCLR_MEM_SIZE ((uint32_t) 0x400UL) |
| #define | CRYPTO0_BITSET_MEM_BASE ((uint32_t) 0x460F0000UL) |
| #define | CRYPTO0_BITSET_MEM_BITS ((uint32_t) 0x0000000AUL) |
| #define | CRYPTO0_BITSET_MEM_END ((uint32_t) 0x460F03FFUL) |
| #define | CRYPTO0_BITSET_MEM_SIZE ((uint32_t) 0x400UL) |
| #define | CRYPTO0_MEM_BASE ((uint32_t) 0x400F0000UL) |
| #define | CRYPTO0_MEM_BITS ((uint32_t) 0x0000000AUL) |
| #define | CRYPTO0_MEM_END ((uint32_t) 0x400F03FFUL) |
| #define | CRYPTO0_MEM_SIZE ((uint32_t) 0x400UL) |
| #define | CRYPTO_COUNT 1 |
| #define | CRYPTO_PRESENT |
| #define | CSEN_COUNT 1 |
| #define | CSEN_PRESENT |
| #define | DCDC_COUNT 1 |
| #define | DCDC_PRESENT |
| #define | DEVICE_MEM_BASE ((uint32_t) 0xF0040000UL) |
| #define | DEVICE_MEM_BITS ((uint32_t) 0x0000000CUL) |
| #define | DEVICE_MEM_END ((uint32_t) 0xF0040FFFUL) |
| #define | DEVICE_MEM_SIZE ((uint32_t) 0x1000UL) |
| #define | DMA_CHAN_COUNT 8 |
| #define | EMU_COUNT 1 |
| #define | EMU_PRESENT |
| #define | EXT_IRQ_COUNT 32 |
| #define | FLASH_BASE (0x00000000UL) |
| #define | FLASH_MEM_BASE ((uint32_t) 0x00000000UL) |
| #define | FLASH_MEM_BITS ((uint32_t) 0x0000001CUL) |
| #define | FLASH_MEM_END ((uint32_t) 0x0FFFFFFFUL) |
| #define | FLASH_MEM_SIZE ((uint32_t) 0x10000000UL) |
| #define | FLASH_PAGE_SIZE 2048U |
| #define | FLASH_SIZE (0x00020000UL) |
| #define | GPCRC_COUNT 1 |
| #define | GPCRC_PRESENT |
| #define | GPIO_COUNT 1 |
| #define | GPIO_PRESENT |
| #define | I2C_COUNT 2 |
| #define | I2C_PRESENT |
| #define | LCD_COUNT 1 |
| #define | LCD_PRESENT |
| #define | LDMA_COUNT 1 |
| #define | LDMA_PRESENT |
| #define | LESENSE_COUNT 1 |
| #define | LESENSE_PRESENT |
| #define | LETIMER_COUNT 1 |
| #define | LETIMER_PRESENT |
| #define | LEUART_COUNT 1 |
| #define | LEUART_PRESENT |
| #define | MSC_COUNT 1 |
| #define | MSC_PRESENT |
| #define | MTB_COUNT 1 |
| #define | MTB_PRESENT |
| #define | PART_NUMBER "EFM32TG11B520F128GM80" |
| #define | PCNT_COUNT 1 |
| #define | PCNT_PRESENT |
| #define | PER1_BITCLR_MEM_BASE ((uint32_t) 0x44050000UL) |
| #define | PER1_BITCLR_MEM_BITS ((uint32_t) 0x00000014UL) |
| #define | PER1_BITCLR_MEM_END ((uint32_t) 0x440EFFFFUL) |
| #define | PER1_BITCLR_MEM_SIZE ((uint32_t) 0xA0000UL) |
| #define | PER1_BITSET_MEM_BASE ((uint32_t) 0x46050000UL) |
| #define | PER1_BITSET_MEM_BITS ((uint32_t) 0x00000014UL) |
| #define | PER1_BITSET_MEM_END ((uint32_t) 0x460EFFFFUL) |
| #define | PER1_BITSET_MEM_SIZE ((uint32_t) 0xA0000UL) |
| #define | PER1_MEM_BASE ((uint32_t) 0x40050000UL) |
| #define | PER1_MEM_BITS ((uint32_t) 0x00000014UL) |
| #define | PER1_MEM_END ((uint32_t) 0x400EFFFFUL) |
| #define | PER1_MEM_SIZE ((uint32_t) 0xA0000UL) |
| #define | PER_BITCLR_MEM_BASE ((uint32_t) 0x44000000UL) |
| #define | PER_BITCLR_MEM_BITS ((uint32_t) 0x00000013UL) |
| #define | PER_BITCLR_MEM_END ((uint32_t) 0x4404FFFFUL) |
| #define | PER_BITCLR_MEM_SIZE ((uint32_t) 0x50000UL) |
| #define | PER_BITSET_MEM_BASE ((uint32_t) 0x46000000UL) |
| #define | PER_BITSET_MEM_BITS ((uint32_t) 0x00000013UL) |
| #define | PER_BITSET_MEM_END ((uint32_t) 0x4604FFFFUL) |
| #define | PER_BITSET_MEM_SIZE ((uint32_t) 0x50000UL) |
| #define | PER_MEM_BASE ((uint32_t) 0x40000000UL) |
| #define | PER_MEM_BITS ((uint32_t) 0x00000013UL) |
| #define | PER_MEM_END ((uint32_t) 0x4004FFFFUL) |
| #define | PER_MEM_SIZE ((uint32_t) 0x50000UL) |
| #define | PRS_CHAN_COUNT 8 |
| #define | PRS_COUNT 1 |
| #define | PRS_PRESENT |
| #define | RAM0_CODE_MEM_BASE ((uint32_t) 0x10000000UL) |
| #define | RAM0_CODE_MEM_BITS ((uint32_t) 0x0000000FUL) |
| #define | RAM0_CODE_MEM_END ((uint32_t) 0x10007FFFUL) |
| #define | RAM0_CODE_MEM_SIZE ((uint32_t) 0x8000UL) |
| #define | RAM0_MEM_BASE ((uint32_t) 0x20000000UL) |
| #define | RAM0_MEM_BITS ((uint32_t) 0x0000000FUL) |
| #define | RAM0_MEM_END ((uint32_t) 0x20007FFFUL) |
| #define | RAM0_MEM_SIZE ((uint32_t) 0x8000UL) |
| #define | RAM_MEM_BASE ((uint32_t) 0x20000000UL) |
| #define | RAM_MEM_BITS ((uint32_t) 0x0000000FUL) |
| #define | RAM_MEM_END ((uint32_t) 0x20007FFFUL) |
| #define | RAM_MEM_SIZE ((uint32_t) 0x8000UL) |
| #define | RMU_COUNT 1 |
| #define | RMU_PRESENT |
| #define | RTCC_COUNT 1 |
| #define | RTCC_PRESENT |
| #define | SMU_COUNT 1 |
| #define | SMU_PRESENT |
| #define | SRAM_BASE (0x20000000UL) |
| #define | SRAM_SIZE (0x00008000UL) |
| #define | TIMER_COUNT 2 |
| #define | TIMER_PRESENT |
| #define | TRNG_COUNT 1 |
| #define | TRNG_PRESENT |
| #define | UART_COUNT 1 |
| #define | UART_PRESENT |
| #define | USART_COUNT 4 |
| #define | USART_PRESENT |
| #define | VDAC_COUNT 1 |
| #define | VDAC_PRESENT |
| #define | WDOG_COUNT 1 |
| #define | WDOG_PRESENT |
| #define | WTIMER_COUNT 2 |
| #define | WTIMER_PRESENT |
Macro Definition Documentation
| #define __CM0PLUS_REV 0x001 |
Cortex-M0+ Core revision r0p1
Definition at line
206
of file
efm32tg11b520f128gm80.h
.
| #define _EFM32_TINY_FAMILY 1 |
Part family Tiny Gecko MCU Family
Definition at line
119
of file
efm32tg11b520f128gm80.h
.
| #define _EFM_DEVICE |
Silicon Labs EFM-type MCU
Definition at line
120
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_32B_PLATFORM 2 |
Silicon Labs platform name
Definition at line
128
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_32B_PLATFORM_2 |
Silicon Labs platform name
Definition at line
127
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_32B_PLATFORM_2_GEN 1 |
- Deprecated:
- Platform 2, generation 1
Definition at line
130
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_32B_PLATFORM_2_GEN_1 |
- Deprecated:
- Platform 2, generation 1
Definition at line
129
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_32B_SERIES 1 |
Silicon Labs series number
Definition at line
122
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_32B_SERIES_1 |
Silicon Labs series number
Definition at line
121
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_32B_SERIES_1_CONFIG 1 |
Series 1, Configuration 1
Definition at line
124
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_32B_SERIES_1_CONFIG_1 |
Series 1, Configuration 1
Definition at line
123
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_GECKO_INTERNAL_SDID 103 |
Silicon Labs internal use only, may change any time
Definition at line
126
of file
efm32tg11b520f128gm80.h
.
| #define _SILICON_LABS_GECKO_INTERNAL_SDID_103 |
Silicon Labs internal use only, may change any time
Definition at line
125
of file
efm32tg11b520f128gm80.h
.
| #define ACMP_COUNT 2 |
2 ACMPs available
Definition at line
243
of file
efm32tg11b520f128gm80.h
.
| #define ACMP_PRESENT |
ACMP is available in this part
Definition at line
242
of file
efm32tg11b520f128gm80.h
.
| #define ADC_COUNT 1 |
1 ADCs available
Definition at line
241
of file
efm32tg11b520f128gm80.h
.
| #define ADC_PRESENT |
ADC is available in this part
Definition at line
240
of file
efm32tg11b520f128gm80.h
.
| #define AFACHAN_MAX 140U |
Analog AF channels
Definition at line
216
of file
efm32tg11b520f128gm80.h
.
| #define AFCHAN_MAX 120U |
AF channels connect the different on-chip peripherals with the af-mux
Definition at line
212
of file
efm32tg11b520f128gm80.h
.
| #define AFCHANLOC_MAX 8U |
AF channel maximum location number
Definition at line
214
of file
efm32tg11b520f128gm80.h
.
Referenced by GPIO_DbgLocationSet() .
| #define BOOTLOADER_COUNT 1 |
1 BOOTLOADER available
Definition at line
279
of file
efm32tg11b520f128gm80.h
.
| #define BOOTLOADER_PRESENT |
BOOTLOADER is available in this part
Definition at line
278
of file
efm32tg11b520f128gm80.h
.
| #define BU_COUNT 1 |
1 BU available
Definition at line
271
of file
efm32tg11b520f128gm80.h
.
| #define BU_PRESENT |
BU is available in this part
Definition at line
270
of file
efm32tg11b520f128gm80.h
.
| #define CAN_COUNT 1 |
1 CANs available
Definition at line
223
of file
efm32tg11b520f128gm80.h
.
| #define CAN_PRESENT |
CAN is available in this part
Definition at line
222
of file
efm32tg11b520f128gm80.h
.
| #define CMU_COUNT 1 |
1 CMU available
Definition at line
257
of file
efm32tg11b520f128gm80.h
.
| #define CMU_PRESENT |
CMU is available in this part
Definition at line
256
of file
efm32tg11b520f128gm80.h
.
| #define CRYOTIMER_COUNT 1 |
1 CRYOTIMER available
Definition at line
269
of file
efm32tg11b520f128gm80.h
.
| #define CRYOTIMER_PRESENT |
CRYOTIMER is available in this part
Definition at line
268
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_BITCLR_MEM_BASE ((uint32_t) 0x440F0000UL) |
CRYPTO0_BITCLR base address
Definition at line
169
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_BITCLR_MEM_BITS ((uint32_t) 0x0000000AUL) |
CRYPTO0_BITCLR used bits
Definition at line
172
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_BITCLR_MEM_END ((uint32_t) 0x440F03FFUL) |
CRYPTO0_BITCLR end address
Definition at line
171
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_BITCLR_MEM_SIZE ((uint32_t) 0x400UL) |
CRYPTO0_BITCLR available address space
Definition at line
170
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_BITSET_MEM_BASE ((uint32_t) 0x460F0000UL) |
CRYPTO0_BITSET base address
Definition at line
165
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_BITSET_MEM_BITS ((uint32_t) 0x0000000AUL) |
CRYPTO0_BITSET used bits
Definition at line
168
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_BITSET_MEM_END ((uint32_t) 0x460F03FFUL) |
CRYPTO0_BITSET end address
Definition at line
167
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_BITSET_MEM_SIZE ((uint32_t) 0x400UL) |
CRYPTO0_BITSET available address space
Definition at line
166
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_MEM_BASE ((uint32_t) 0x400F0000UL) |
CRYPTO0 base address
Definition at line
149
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_MEM_BITS ((uint32_t) 0x0000000AUL) |
CRYPTO0 used bits
Definition at line
152
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_MEM_END ((uint32_t) 0x400F03FFUL) |
CRYPTO0 end address
Definition at line
151
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO0_MEM_SIZE ((uint32_t) 0x400UL) |
CRYPTO0 available address space
Definition at line
150
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO_COUNT 1 |
1 CRYPTOs available
Definition at line
221
of file
efm32tg11b520f128gm80.h
.
| #define CRYPTO_PRESENT |
CRYPTO is available in this part
Definition at line
220
of file
efm32tg11b520f128gm80.h
.
| #define CSEN_COUNT 1 |
1 CSEN available
Definition at line
273
of file
efm32tg11b520f128gm80.h
.
| #define CSEN_PRESENT |
CSEN is available in this part
Definition at line
272
of file
efm32tg11b520f128gm80.h
.
| #define DCDC_COUNT 1 |
1 DCDC available
Definition at line
285
of file
efm32tg11b520f128gm80.h
.
| #define DCDC_PRESENT |
DCDC is available in this part
Definition at line
284
of file
efm32tg11b520f128gm80.h
.
| #define DEVICE_MEM_BASE ((uint32_t) 0xF0040000UL) |
DEVICE base address
Definition at line
185
of file
efm32tg11b520f128gm80.h
.
| #define DEVICE_MEM_BITS ((uint32_t) 0x0000000CUL) |
DEVICE used bits
Definition at line
188
of file
efm32tg11b520f128gm80.h
.
| #define DEVICE_MEM_END ((uint32_t) 0xF0040FFFUL) |
DEVICE end address
Definition at line
187
of file
efm32tg11b520f128gm80.h
.
| #define DEVICE_MEM_SIZE ((uint32_t) 0x1000UL) |
DEVICE available address space
Definition at line
186
of file
efm32tg11b520f128gm80.h
.
| #define DMA_CHAN_COUNT 8 |
Number of DMA channels
Definition at line
208
of file
efm32tg11b520f128gm80.h
.
Referenced by NANDFLASH_Init() .
| #define EMU_COUNT 1 |
1 EMU available
Definition at line
253
of file
efm32tg11b520f128gm80.h
.
| #define EMU_PRESENT |
EMU is available in this part
Definition at line
252
of file
efm32tg11b520f128gm80.h
.
| #define EXT_IRQ_COUNT 32 |
Number of External (NVIC) interrupts
Definition at line
209
of file
efm32tg11b520f128gm80.h
.
Referenced by CORE_GetNvicRamTableHandler() , CORE_IrqIsBlocked() , CORE_NvicIRQDisabled() , CORE_NvicMaskClearIRQ() , CORE_NvicMaskSetIRQ() , and CORE_SetNvicRamTableHandler() .
| #define FLASH_BASE (0x00000000UL) |
Flash and SRAM limits for EFM32TG11B520F128GM80 Flash Base Address
Definition at line
201
of file
efm32tg11b520f128gm80.h
.
| #define FLASH_MEM_BASE ((uint32_t) 0x00000000UL) |
Memory Base addresses and limits FLASH base address
Definition at line
141
of file
efm32tg11b520f128gm80.h
.
| #define FLASH_MEM_BITS ((uint32_t) 0x0000001CUL) |
FLASH used bits
Definition at line
144
of file
efm32tg11b520f128gm80.h
.
| #define FLASH_MEM_END ((uint32_t) 0x0FFFFFFFUL) |
FLASH end address
Definition at line
143
of file
efm32tg11b520f128gm80.h
.
| #define FLASH_MEM_SIZE ((uint32_t) 0x10000000UL) |
FLASH available address space
Definition at line
142
of file
efm32tg11b520f128gm80.h
.
| #define FLASH_PAGE_SIZE 2048U |
Flash Memory page size
Definition at line
203
of file
efm32tg11b520f128gm80.h
.
Referenced by MSC_ErasePage() , and SYSTEM_GetFlashPageSize() .
| #define FLASH_SIZE (0x00020000UL) |
Available Flash Memory
Definition at line
202
of file
efm32tg11b520f128gm80.h
.
| #define GPCRC_COUNT 1 |
1 GPCRC available
Definition at line
267
of file
efm32tg11b520f128gm80.h
.
| #define GPCRC_PRESENT |
GPCRC is available in this part
Definition at line
266
of file
efm32tg11b520f128gm80.h
.
| #define GPIO_COUNT 1 |
1 GPIO available
Definition at line
261
of file
efm32tg11b520f128gm80.h
.
| #define GPIO_PRESENT |
GPIO is available in this part
Definition at line
260
of file
efm32tg11b520f128gm80.h
.
| #define I2C_COUNT 2 |
2 I2Cs available
Definition at line
239
of file
efm32tg11b520f128gm80.h
.
| #define I2C_PRESENT |
I2C is available in this part
Definition at line
238
of file
efm32tg11b520f128gm80.h
.
| #define LCD_COUNT 1 |
1 LCD available
Definition at line
275
of file
efm32tg11b520f128gm80.h
.
| #define LCD_PRESENT |
LCD is available in this part
Definition at line
274
of file
efm32tg11b520f128gm80.h
.
| #define LDMA_COUNT 1 |
1 LDMA available
Definition at line
265
of file
efm32tg11b520f128gm80.h
.
| #define LDMA_PRESENT |
LDMA is available in this part
Definition at line
264
of file
efm32tg11b520f128gm80.h
.
| #define LESENSE_COUNT 1 |
1 LESENSE available
Definition at line
259
of file
efm32tg11b520f128gm80.h
.
| #define LESENSE_PRESENT |
LESENSE is available in this part
Definition at line
258
of file
efm32tg11b520f128gm80.h
.
| #define LETIMER_COUNT 1 |
1 LETIMERs available
Definition at line
235
of file
efm32tg11b520f128gm80.h
.
| #define LETIMER_PRESENT |
LETIMER is available in this part
Definition at line
234
of file
efm32tg11b520f128gm80.h
.
| #define LEUART_COUNT 1 |
1 LEUARTs available
Definition at line
233
of file
efm32tg11b520f128gm80.h
.
| #define LEUART_PRESENT |
LEUART is available in this part
Definition at line
232
of file
efm32tg11b520f128gm80.h
.
| #define MSC_COUNT 1 |
1 MSC available
Definition at line
251
of file
efm32tg11b520f128gm80.h
.
| #define MSC_PRESENT |
MSC is available in this part
Definition at line
250
of file
efm32tg11b520f128gm80.h
.
| #define MTB_COUNT 1 |
1 MTB available
Definition at line
283
of file
efm32tg11b520f128gm80.h
.
| #define MTB_PRESENT |
MTB is available in this part
Definition at line
282
of file
efm32tg11b520f128gm80.h
.
| #define PART_NUMBER "EFM32TG11B520F128GM80" |
Configure part number Part Number
Definition at line
138
of file
efm32tg11b520f128gm80.h
.
| #define PCNT_COUNT 1 |
1 PCNTs available
Definition at line
237
of file
efm32tg11b520f128gm80.h
.
Referenced by CMU_PCNTClockExternalSet() .
| #define PCNT_PRESENT |
PCNT is available in this part
Definition at line
236
of file
efm32tg11b520f128gm80.h
.
| #define PER1_BITCLR_MEM_BASE ((uint32_t) 0x44050000UL) |
PER1_BITCLR base address
Definition at line
157
of file
efm32tg11b520f128gm80.h
.
| #define PER1_BITCLR_MEM_BITS ((uint32_t) 0x00000014UL) |
PER1_BITCLR used bits
Definition at line
160
of file
efm32tg11b520f128gm80.h
.
| #define PER1_BITCLR_MEM_END ((uint32_t) 0x440EFFFFUL) |
PER1_BITCLR end address
Definition at line
159
of file
efm32tg11b520f128gm80.h
.
| #define PER1_BITCLR_MEM_SIZE ((uint32_t) 0xA0000UL) |
PER1_BITCLR available address space
Definition at line
158
of file
efm32tg11b520f128gm80.h
.
| #define PER1_BITSET_MEM_BASE ((uint32_t) 0x46050000UL) |
PER1_BITSET base address
Definition at line
161
of file
efm32tg11b520f128gm80.h
.
| #define PER1_BITSET_MEM_BITS ((uint32_t) 0x00000014UL) |
PER1_BITSET used bits
Definition at line
164
of file
efm32tg11b520f128gm80.h
.
| #define PER1_BITSET_MEM_END ((uint32_t) 0x460EFFFFUL) |
PER1_BITSET end address
Definition at line
163
of file
efm32tg11b520f128gm80.h
.
| #define PER1_BITSET_MEM_SIZE ((uint32_t) 0xA0000UL) |
PER1_BITSET available address space
Definition at line
162
of file
efm32tg11b520f128gm80.h
.
| #define PER1_MEM_BASE ((uint32_t) 0x40050000UL) |
PER1 base address
Definition at line
181
of file
efm32tg11b520f128gm80.h
.
| #define PER1_MEM_BITS ((uint32_t) 0x00000014UL) |
PER1 used bits
Definition at line
184
of file
efm32tg11b520f128gm80.h
.
| #define PER1_MEM_END ((uint32_t) 0x400EFFFFUL) |
PER1 end address
Definition at line
183
of file
efm32tg11b520f128gm80.h
.
| #define PER1_MEM_SIZE ((uint32_t) 0xA0000UL) |
PER1 available address space
Definition at line
182
of file
efm32tg11b520f128gm80.h
.
| #define PER_BITCLR_MEM_BASE ((uint32_t) 0x44000000UL) |
PER_BITCLR base address
Definition at line
153
of file
efm32tg11b520f128gm80.h
.
Referenced by BUS_RegMaskedClear() .
| #define PER_BITCLR_MEM_BITS ((uint32_t) 0x00000013UL) |
PER_BITCLR used bits
Definition at line
156
of file
efm32tg11b520f128gm80.h
.
| #define PER_BITCLR_MEM_END ((uint32_t) 0x4404FFFFUL) |
PER_BITCLR end address
Definition at line
155
of file
efm32tg11b520f128gm80.h
.
| #define PER_BITCLR_MEM_SIZE ((uint32_t) 0x50000UL) |
PER_BITCLR available address space
Definition at line
154
of file
efm32tg11b520f128gm80.h
.
| #define PER_BITSET_MEM_BASE ((uint32_t) 0x46000000UL) |
PER_BITSET base address
Definition at line
173
of file
efm32tg11b520f128gm80.h
.
Referenced by BUS_RegMaskedSet() .
| #define PER_BITSET_MEM_BITS ((uint32_t) 0x00000013UL) |
PER_BITSET used bits
Definition at line
176
of file
efm32tg11b520f128gm80.h
.
| #define PER_BITSET_MEM_END ((uint32_t) 0x4604FFFFUL) |
PER_BITSET end address
Definition at line
175
of file
efm32tg11b520f128gm80.h
.
| #define PER_BITSET_MEM_SIZE ((uint32_t) 0x50000UL) |
PER_BITSET available address space
Definition at line
174
of file
efm32tg11b520f128gm80.h
.
| #define PER_MEM_BASE ((uint32_t) 0x40000000UL) |
PER base address
Definition at line
177
of file
efm32tg11b520f128gm80.h
.
Referenced by BUS_RegBitRead() , BUS_RegBitWrite() , BUS_RegMaskedClear() , and BUS_RegMaskedSet() .
| #define PER_MEM_BITS ((uint32_t) 0x00000013UL) |
PER used bits
Definition at line
180
of file
efm32tg11b520f128gm80.h
.
| #define PER_MEM_END ((uint32_t) 0x4004FFFFUL) |
PER end address
Definition at line
179
of file
efm32tg11b520f128gm80.h
.
| #define PER_MEM_SIZE ((uint32_t) 0x50000UL) |
PER available address space
Definition at line
178
of file
efm32tg11b520f128gm80.h
.
| #define PRS_CHAN_COUNT 8 |
Number of PRS channels
Definition at line
207
of file
efm32tg11b520f128gm80.h
.
Referenced by PRS_SourceAsyncSignalSet() , and PRS_SourceSignalSet() .
| #define PRS_COUNT 1 |
1 PRS available
Definition at line
263
of file
efm32tg11b520f128gm80.h
.
| #define PRS_PRESENT |
PRS is available in this part
Definition at line
262
of file
efm32tg11b520f128gm80.h
.
| #define RAM0_CODE_MEM_BASE ((uint32_t) 0x10000000UL) |
RAM0_CODE base address
Definition at line
145
of file
efm32tg11b520f128gm80.h
.
| #define RAM0_CODE_MEM_BITS ((uint32_t) 0x0000000FUL) |
RAM0_CODE used bits
Definition at line
148
of file
efm32tg11b520f128gm80.h
.
| #define RAM0_CODE_MEM_END ((uint32_t) 0x10007FFFUL) |
RAM0_CODE end address
Definition at line
147
of file
efm32tg11b520f128gm80.h
.
| #define RAM0_CODE_MEM_SIZE ((uint32_t) 0x8000UL) |
RAM0_CODE available address space
Definition at line
146
of file
efm32tg11b520f128gm80.h
.
| #define RAM0_MEM_BASE ((uint32_t) 0x20000000UL) |
RAM0 base address
Definition at line
189
of file
efm32tg11b520f128gm80.h
.
| #define RAM0_MEM_BITS ((uint32_t) 0x0000000FUL) |
RAM0 used bits
Definition at line
192
of file
efm32tg11b520f128gm80.h
.
| #define RAM0_MEM_END ((uint32_t) 0x20007FFFUL) |
RAM0 end address
Definition at line
191
of file
efm32tg11b520f128gm80.h
.
| #define RAM0_MEM_SIZE ((uint32_t) 0x8000UL) |
RAM0 available address space
Definition at line
190
of file
efm32tg11b520f128gm80.h
.
| #define RAM_MEM_BASE ((uint32_t) 0x20000000UL) |
Single RAM space macros combining both RAM ports to match legacy, single-RAM-port chips RAM base address
Definition at line
195
of file
efm32tg11b520f128gm80.h
.
Referenced by EMU_RamPowerDown() .
| #define RAM_MEM_BITS ((uint32_t) 0x0000000FUL) |
RAM used bits
Definition at line
198
of file
efm32tg11b520f128gm80.h
.
| #define RAM_MEM_END ((uint32_t) 0x20007FFFUL) |
RAM end address
Definition at line
197
of file
efm32tg11b520f128gm80.h
.
| #define RAM_MEM_SIZE ((uint32_t) 0x8000UL) |
RAM available address space
Definition at line
196
of file
efm32tg11b520f128gm80.h
.
| #define RMU_COUNT 1 |
1 RMU available
Definition at line
255
of file
efm32tg11b520f128gm80.h
.
| #define RMU_PRESENT |
RMU is available in this part
Definition at line
254
of file
efm32tg11b520f128gm80.h
.
| #define RTCC_COUNT 1 |
1 RTCC available
Definition at line
277
of file
efm32tg11b520f128gm80.h
.
| #define RTCC_PRESENT |
RTCC is available in this part
Definition at line
276
of file
efm32tg11b520f128gm80.h
.
| #define SMU_COUNT 1 |
1 SMU available
Definition at line
281
of file
efm32tg11b520f128gm80.h
.
| #define SMU_PRESENT |
SMU is available in this part
Definition at line
280
of file
efm32tg11b520f128gm80.h
.
| #define SRAM_BASE (0x20000000UL) |
SRAM Base Address
Definition at line
204
of file
efm32tg11b520f128gm80.h
.
Referenced by BUS_RamBitRead() , BUS_RamBitWrite() , CORE_InitNvicVectorTable() , and EMU_RamPowerDown() .
| #define SRAM_SIZE (0x00008000UL) |
Available SRAM Memory
Definition at line
205
of file
efm32tg11b520f128gm80.h
.
Referenced by CORE_InitNvicVectorTable() , and EMU_RamPowerDown() .
| #define TIMER_COUNT 2 |
2 TIMERs available
Definition at line
225
of file
efm32tg11b520f128gm80.h
.
| #define TIMER_PRESENT |
TIMER is available in this part
Definition at line
224
of file
efm32tg11b520f128gm80.h
.
| #define TRNG_COUNT 1 |
1 TRNGs available
Definition at line
249
of file
efm32tg11b520f128gm80.h
.
| #define TRNG_PRESENT |
TRNG is available in this part
Definition at line
248
of file
efm32tg11b520f128gm80.h
.
| #define UART_COUNT 1 |
1 UARTs available
Definition at line
231
of file
efm32tg11b520f128gm80.h
.
| #define UART_PRESENT |
UART is available in this part
Definition at line
230
of file
efm32tg11b520f128gm80.h
.
| #define USART_COUNT 4 |
4 USARTs available
Definition at line
229
of file
efm32tg11b520f128gm80.h
.
| #define USART_PRESENT |
USART is available in this part
Definition at line
228
of file
efm32tg11b520f128gm80.h
.
| #define VDAC_COUNT 1 |
1 VDACs available
Definition at line
245
of file
efm32tg11b520f128gm80.h
.
| #define VDAC_PRESENT |
VDAC is available in this part
Definition at line
244
of file
efm32tg11b520f128gm80.h
.
| #define WDOG_COUNT 1 |
1 WDOGs available
Definition at line
247
of file
efm32tg11b520f128gm80.h
.
| #define WDOG_PRESENT |
WDOG is available in this part
Definition at line
246
of file
efm32tg11b520f128gm80.h
.
| #define WTIMER_COUNT 2 |
2 WTIMERs available
Definition at line
227
of file
efm32tg11b520f128gm80.h
.
| #define WTIMER_PRESENT |
WTIMER is available in this part
Definition at line
226
of file
efm32tg11b520f128gm80.h
.