TEMPSENS_Temp_TypeDef Struct ReferenceKit Drivers > TempSensor
Structure used to fetch temperature using integer numbers.
       Definition at line
       
        61
       
       of file
       
        tempsens.h
       
       .
      
      
       #include <
       
     
        tempsens.h
       
       >
      
         Data Fields | 
       |
| int16_t | f | 
| int16_t | i | 
Field Documentation
| int16_t TEMPSENS_Temp_TypeDef::f | 
Fractional part of temperature in 1/10000 parts, including sign. Ie 0.5 will be stored as 5000 and -0.5 as -5000.
        Definition at line
        
         69
        
        of file
        
         tempsens.h
        
        .
       
Referenced by TEMPSENS_Celsius2Fahrenheit() , and TEMPSENS_TemperatureGet() .
| int16_t TEMPSENS_Temp_TypeDef::i | 
Integer part of temperature, including sign
        Definition at line
        
         63
        
        of file
        
         tempsens.h
        
        .
       
Referenced by TEMPSENS_Celsius2Fahrenheit() , and TEMPSENS_TemperatureGet() .
The documentation for this struct was generated from the following file:
- 
       C:/repos/super_h1/hardware/kit/common/drivers/
       
tempsens.h