This structure contains arguments to the otTcpEndpointInitialize() function.
Public Attributes#
void *
Pointer to application-specific context.
"Established" callback function
"Send done" callback function
"Forward progress" callback function
"Receive available" callback function
"Disconnected" callback function
void *
Pointer to memory provided to the system for the TCP receive buffer.
size_t
Size of memory provided to the system for the TCP receive buffer.
Public Attribute Documentation#
mEstablishedCallback#
otTcpEstablished otTcpEndpointInitializeArgs::mEstablishedCallback
"Established" callback function
mSendDoneCallback#
otTcpSendDone otTcpEndpointInitializeArgs::mSendDoneCallback
"Send done" callback function
mForwardProgressCallback#
otTcpForwardProgress otTcpEndpointInitializeArgs::mForwardProgressCallback
"Forward progress" callback function
mReceiveAvailableCallback#
otTcpReceiveAvailable otTcpEndpointInitializeArgs::mReceiveAvailableCallback
"Receive available" callback function
mDisconnectedCallback#
otTcpDisconnected otTcpEndpointInitializeArgs::mDisconnectedCallback
"Disconnected" callback function
mReceiveBuffer#
void* otTcpEndpointInitializeArgs::mReceiveBuffer
Pointer to memory provided to the system for the TCP receive buffer.
mReceiveBufferSize#
size_t otTcpEndpointInitializeArgs::mReceiveBufferSize
Size of memory provided to the system for the TCP receive buffer.