You are viewing documentation for version:2.3.1Public Attributes#uint8_tm88-bit fields uint16_tm1616-bit fields uint32_tm3232-bit fields Public Attribute Documentation#m8#uint8_t otIp6InterfaceIdentifier::OT_TOOL_PACKED_FIELD::m8[OT_IP6_IID_SIZE]8-bit fields m16#uint16_t otIp6InterfaceIdentifier::OT_TOOL_PACKED_FIELD::m16[OT_IP6_IID_SIZE/sizeof(uint16_t)]16-bit fields m32#uint32_t otIp6InterfaceIdentifier::OT_TOOL_PACKED_FIELD::m32[OT_IP6_IID_SIZE/sizeof(uint32_t)]32-bit fields