Represents the counters of packets forwarded via Border Routing.
Public Attributes#
The counters for inbound unicast.
The counters for inbound multicast.
The counters for outbound unicast.
The counters for outbound multicast.
The counters for inbound Internet when DHCPv6 PD enabled.
The counters for outbound Internet when DHCPv6 PD enabled.
The number of received RA packets.
The number of RA packets successfully transmitted.
The number of RA packets failed to transmit.
The number of received RS packets.
The number of RS packets successfully transmitted.
The number of RS packets failed to transmit.
Public Attribute Documentation#
mInboundUnicast#
otPacketsAndBytes otBorderRoutingCounters::mInboundUnicast
The counters for inbound unicast.
824
of file include/openthread/ip6.h
mInboundMulticast#
otPacketsAndBytes otBorderRoutingCounters::mInboundMulticast
The counters for inbound multicast.
825
of file include/openthread/ip6.h
mOutboundUnicast#
otPacketsAndBytes otBorderRoutingCounters::mOutboundUnicast
The counters for outbound unicast.
826
of file include/openthread/ip6.h
mOutboundMulticast#
otPacketsAndBytes otBorderRoutingCounters::mOutboundMulticast
The counters for outbound multicast.
827
of file include/openthread/ip6.h
mInboundInternet#
otPacketsAndBytes otBorderRoutingCounters::mInboundInternet
The counters for inbound Internet when DHCPv6 PD enabled.
828
of file include/openthread/ip6.h
mOutboundInternet#
otPacketsAndBytes otBorderRoutingCounters::mOutboundInternet
The counters for outbound Internet when DHCPv6 PD enabled.
829
of file include/openthread/ip6.h
mRaRx#
uint32_t otBorderRoutingCounters::mRaRx
The number of received RA packets.
830
of file include/openthread/ip6.h
mRaTxSuccess#
uint32_t otBorderRoutingCounters::mRaTxSuccess
The number of RA packets successfully transmitted.
831
of file include/openthread/ip6.h
mRaTxFailure#
uint32_t otBorderRoutingCounters::mRaTxFailure
The number of RA packets failed to transmit.
832
of file include/openthread/ip6.h
mRsRx#
uint32_t otBorderRoutingCounters::mRsRx
The number of received RS packets.
833
of file include/openthread/ip6.h
mRsTxSuccess#
uint32_t otBorderRoutingCounters::mRsTxSuccess
The number of RS packets successfully transmitted.
834
of file include/openthread/ip6.h
mRsTxFailure#
uint32_t otBorderRoutingCounters::mRsTxFailure
The number of RS packets failed to transmit.
835
of file include/openthread/ip6.h