Contains arguments to the otTcpEndpointInitialize() function.
Public Attributes#
Pointer to application-specific context.
"Established" callback function
"Send done" callback function
"Forward progress" callback function
"Receive available" callback function
"Disconnected" callback function
Pointer to memory provided to the system for the TCP receive buffer.
Size of memory provided to the system for the TCP receive buffer.
Public Attribute Documentation#
mContext#
void* otTcpEndpointInitializeArgs::mContext
Pointer to application-specific context.
264
of file include/openthread/tcp.h
mEstablishedCallback#
otTcpEstablished otTcpEndpointInitializeArgs::mEstablishedCallback
"Established" callback function
266
of file include/openthread/tcp.h
mSendDoneCallback#
otTcpSendDone otTcpEndpointInitializeArgs::mSendDoneCallback
"Send done" callback function
267
of file include/openthread/tcp.h
mForwardProgressCallback#
otTcpForwardProgress otTcpEndpointInitializeArgs::mForwardProgressCallback
"Forward progress" callback function
268
of file include/openthread/tcp.h
mReceiveAvailableCallback#
otTcpReceiveAvailable otTcpEndpointInitializeArgs::mReceiveAvailableCallback
"Receive available" callback function
269
of file include/openthread/tcp.h
mDisconnectedCallback#
otTcpDisconnected otTcpEndpointInitializeArgs::mDisconnectedCallback
"Disconnected" callback function
270
of file include/openthread/tcp.h
mReceiveBuffer#
void* otTcpEndpointInitializeArgs::mReceiveBuffer
Pointer to memory provided to the system for the TCP receive buffer.
272
of file include/openthread/tcp.h
mReceiveBufferSize#
size_t otTcpEndpointInitializeArgs::mReceiveBufferSize
Size of memory provided to the system for the TCP receive buffer.
273
of file include/openthread/tcp.h