Short transport layer header.
Public Attributes#
uint8_t
CI (control information) field.
uint8_t
Access number.
uint8_t
Status byte.
Config word.
Public Attribute Documentation#
ci_field#
uint8_t sl_rail_sdk_wmbus_stl_header_t::ci_field
CI (control information) field.
Definition at line
233
of file /mnt/raid/workspaces/ws.usUVI5bCK/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
access_number#
uint8_t sl_rail_sdk_wmbus_stl_header_t::access_number
Access number.
Definition at line
234
of file /mnt/raid/workspaces/ws.usUVI5bCK/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
status#
uint8_t sl_rail_sdk_wmbus_stl_header_t::status
Status byte.
Definition at line
235
of file /mnt/raid/workspaces/ws.usUVI5bCK/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
conf_word#
sl_rail_sdk_wmbus_conf_word_t sl_rail_sdk_wmbus_stl_header_t::conf_word
Config word.
Definition at line
236
of file /mnt/raid/workspaces/ws.usUVI5bCK/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h