You are viewing documentation for version:
PDFContains RAIL Library Version Information.
It is filled in by RAIL_GetVersion().
Public Attributes#
bool
Boolean to indicate whether this is a multiprotocol library or not.
Public Attribute Documentation#
hash#
uint32_t RAIL_Version_t::hash
Git hash.
major#
uint8_t RAIL_Version_t::major
Major number.
minor#
uint8_t RAIL_Version_t::minor
Minor number.
rev#
uint8_t RAIL_Version_t::rev
Revision number.
build#
uint8_t RAIL_Version_t::build
Build number.
flags#
uint8_t RAIL_Version_t::flags
Build flags.
multiprotocol#
bool RAIL_Version_t::multiprotocol
Boolean to indicate whether this is a multiprotocol library or not.