Type definitions#
Enumerations#
enum
CUSTOM_AND_SUN_OQPSK = 0
EMBER_PHY = 1
THREAD = 2
BLE = 3
CONNECT = 4
ZIGBEE = 5
ZWAVE = 6
WISUN = 7
BTC = 8
SIDEWALK = 9
LONGRANGE = 10
MBUS = 11
SIGFOX = 12
UNDEFINED = 13
}
Enumeration of different radio protocols.
Enumeration Documentation#
RAIL_SDK_Protocol_t#
RAIL_SDK_Protocol_t
Enumeration of different radio protocols.
This enumeration defines the various radio protocols that can be used.
| Enumerator | |
|---|---|
| CUSTOM_AND_SUN_OQPSK | Custom and SUN OQPSK protocol  | 
| EMBER_PHY | Ember PHY protocol  | 
| THREAD | Thread protocol  | 
| BLE | Bluetooth Low Energy protocol  | 
| CONNECT | Connect protocol, original, SUN-FSK and OFDM  | 
| ZIGBEE | Zigbee protocol  | 
| ZWAVE | Z-Wave protocol  | 
| WISUN | Wi-SUN protocol, FAN 1.0 and FAN 1.1 with OFDM  | 
| BTC | BTC protocol  | 
| SIDEWALK | Sidewalk protocol  | 
| LONGRANGE | Long-range protocol  | 
| MBUS | Wireless M-Bus protocol  | 
| SIGFOX | Sigfox protocol  | 
| UNDEFINED | Undefined protocol  |