Silicon Labs
Documentation
Community
Developer Documentation
Home
Training
Support
Github
Login
Register
//
Wi-Fi
//
WiSeConnect 3
//
Version 3.4.0
//
API Reference Guide
//
SiWx91x MCU
//
Peripherals
//
APIs
//
PSRAM Driver
//
PSRAM Pin Configuration
WiSeConnect 3
Developing with WiSeConnect 3 SDK
Getting Started
Developer's Guide
API Reference Guide
Summary
Common
Wireless
Network Management
Sockets
SiWx91x Device Management
External Host Interface
SiWx91x MCU
Overview
Peripherals
Overview
APIs
Analog Comparator
Analog to Digital Converter
BJT Temperature Sensor
Calendar
Config Timer
Cyclic Redundancy Check
Digital to Analog Converter
Direct Memory Access
Disable UC Config
E-Fuse
General-Purpose Input-Output
HRNG
Generic SPI
I2C
I2S
PSRAM Driver
sl_psram_id_type_t
sl_psram_info_type_t
PSRAM Commands
PSRAM Timings
PSRAM GPIO Pin Sets
PSRAM Chip Select and Base Address
PSRAM Pin Configuration
sl_psram_return_type_t
sl_psram_burst_size_type_t
sl_psram_dma_status_type_t
sl_si91x_psram_init
sl_si91x_psram_uninit
sl_si91x_psram_reset
sl_si91x_psram_manual_write_in_blocking_mode
sl_si91x_psram_manual_read_in_blocking_mode
sl_si91x_psram_manual_write_in_dma_mode
sl_si91x_psram_manual_read_in_dma_mode
sl_si91x_psram_sleep
sl_si91x_psram_wakeup
sl_si91x_psram_enable_encry_decry
Pulse Width Modulation
SDIO Secondary
Synchronous Serial Interface
System RTC
Ultra Low-Power Timer
USART
Watchdog Timer
Drivers
Services
Crypto
Network Protocols
Application Protocols
Status Codes
Examples
Additional Topics
You are viewing documentation for version:
3.4.0
PSRAM Pin Configuration
#