You are viewing documentation for version:
Wi-Fi firmware version information. 
Contains the detailed information about the Wi-Fi firmware version. 
Public Attributes#
uint8_t
Security enabled or disabled. 
Public Attribute Documentation#
chip_id#
uint8_t sl_wifi_firmware_version_t::chip_id
Chip ID. 
rom_id#
uint8_t sl_wifi_firmware_version_t::rom_id
ROM ID. 
major#
uint8_t sl_wifi_firmware_version_t::major
Major version number. 
minor#
uint8_t sl_wifi_firmware_version_t::minor
Minor version number. 
security_version#
uint8_t sl_wifi_firmware_version_t::security_version
Security enabled or disabled. 
patch_num#
uint8_t sl_wifi_firmware_version_t::patch_num
Patch number. 
customer_id#
uint8_t sl_wifi_firmware_version_t::customer_id
Customer ID. 
build_num#
uint16_t sl_wifi_firmware_version_t::build_num
Build number.