You are viewing documentation for version:
3.4.2 
Wi-Fi device status structure. 
Indicates the status of various Wi-Fi functionalities on the device. It uses bit fields to indicate the status of different Wi-Fi modes and operations. 
Public Attributes#  uint8_t
WiFi Access point active. 
uint8_t
WiFi promiscuous mode active. 
Public Attribute Documentation#  client_active#  uint8_t sl_wifi_status_t::client_active WiFi Client active. 
ap_active#  uint8_t sl_wifi_status_t::ap_active WiFi Access point active. 
monitor_mode_active#  uint8_t sl_wifi_status_t::monitor_mode_active WiFi promiscuous mode active. 
wfd_go_active#  uint8_t sl_wifi_status_t::wfd_go_active Reserved Status bit. 
wfd_client_active#  uint8_t sl_wifi_status_t::wfd_client_active Reserved Status bit. 
scan_active#  uint8_t sl_wifi_status_t::scan_active Scan in Progress. 
_reserved#  uint8_t sl_wifi_status_t::_reserved Reserved Status bit. 
_reserved2#  uint8_t sl_wifi_status_t::_reserved2 Reserved Status bit.