Performance Results#

The following table shows the test environment details.

DeviceSiWG917 BRD4338A radio board
Memory Config
  • NWP: 480K
  • M4:192K
AP Used
  • ASUS AX3000
  • WPA2-PSK
EnvironmentRF Shield room

The following table shows the 11ax throughput results for the above mentioned test environment with SiWG917 in station mode.

S.No

Protocol

Throughput (in Mbps) - Asynchronous

1

UDP Tx

66

2

UDP Rx

62

3

TCP Tx

56

4

TCP Rx

48

5

TLS Tx

20

6

TLS Rx

13

The following table shows the throughput results with SiWG917 in access point mode.

S.No

Protocol

Throughput (in Mbps) - Asynchronous

1

UDP Tx

22.7

2

UDP Rx

46

3

TCP Tx

24.7

4

TCP Rx

20.2