Structure to hold various interrupt flags of the config-timer.
Public Attributes#
True to enable counter-0 interrupt on event occurrence, false to disable it.
True to enable counter-0 interrupt on FIFO full, false to disable it.
True to enable counter-0 interrupt on zero count value, false to disable it.
True to enable counter-0 interrupt on match-value, false to disable it.
True to enable counter-1 interrupt on event occurrence, false to disable it.
True to enable counter-1 interrupt on FIFO full, false to disable it.
True to enable counter-1 interrupt on zero count value, false to disable it.
True to enable counter-1 interrupt on match-value, false to disable it.
Public Attribute Documentation#
is_counter0_event_interrupt_enabled#
boolean_t sl_config_timer_interrupt_flags_t::is_counter0_event_interrupt_enabled
True to enable counter-0 interrupt on event occurrence, false to disable it.
is_counter0_fifo_full_interrupt_enabled#
boolean_t sl_config_timer_interrupt_flags_t::is_counter0_fifo_full_interrupt_enabled
True to enable counter-0 interrupt on FIFO full, false to disable it.
is_counter0_hit_zero_interrupt_enabled#
boolean_t sl_config_timer_interrupt_flags_t::is_counter0_hit_zero_interrupt_enabled
True to enable counter-0 interrupt on zero count value, false to disable it.
is_counter0_hit_peak_interrupt_enabled#
boolean_t sl_config_timer_interrupt_flags_t::is_counter0_hit_peak_interrupt_enabled
True to enable counter-0 interrupt on match-value, false to disable it.
is_counter1_event_interrupt_enabled#
boolean_t sl_config_timer_interrupt_flags_t::is_counter1_event_interrupt_enabled
True to enable counter-1 interrupt on event occurrence, false to disable it.
is_counter1_fifo_full_interrupt_enabled#
boolean_t sl_config_timer_interrupt_flags_t::is_counter1_fifo_full_interrupt_enabled
True to enable counter-1 interrupt on FIFO full, false to disable it.
is_counter1_hit_zero_interrupt_enabled#
boolean_t sl_config_timer_interrupt_flags_t::is_counter1_hit_zero_interrupt_enabled
True to enable counter-1 interrupt on zero count value, false to disable it.
is_counter1_hit_peak_interrupt_enabled#
boolean_t sl_config_timer_interrupt_flags_t::is_counter1_hit_peak_interrupt_enabled
True to enable counter-1 interrupt on match-value, false to disable it.