You are viewing documentation for version:
PSRAM configuration handle structure. 
Public Attributes#
uint32_t
Max frequency for normal read. 
uint32_t
Max frequency for fast read. 
PSRAMRWType
Read-Write type configuration. 
spi_config_t
SPI Config for QSPI interface. 
Public Attribute Documentation#
deviceName#
PSRAMDevType sl_psram_info_type_t::deviceName
PSRAM Device enum value. 
deviceID#
sl_psram_id_type_t sl_psram_info_type_t::deviceID
Device ID struct. 
devDensity#
uint32_t sl_psram_info_type_t::devDensity
Device Density in bits. 
normalReadMAXFrequency#
uint32_t sl_psram_info_type_t::normalReadMAXFrequency
Max frequency for normal read. 
fastReadMAXFrequency#
uint32_t sl_psram_info_type_t::fastReadMAXFrequency
Max frequency for fast read. 
rwType#
PSRAMRWType sl_psram_info_type_t::rwType
Read-Write type configuration. 
spi_config#
spi_config_t sl_psram_info_type_t::spi_config
SPI Config for QSPI interface. 
defaultBurstWrapSize#
uint16_t sl_psram_info_type_t::defaultBurstWrapSize
Default burst wrap size. 
toggleBurstWrapSize#
uint16_t sl_psram_info_type_t::toggleBurstWrapSize
Toggle Burst Wrap size.