Structure for holding the channel info.

Public Attributes#

Callback function for SDC events.

uint32_t

Bit field for tracking transfer complete and auto buffer reset.

uint32_t

Transfer count for each channel.

uint32_t

Transfer length for each channel.

int16_t *

Legacy field name (misspelling); alias of receive_buffer.

int16_t *

Pointer to the receive buffer for SDC data.

union sl_si91x_sdc_channel_info_t::@0

Public Attribute Documentation#

callback_event#

sl_sdc_callback_t sl_si91x_sdc_channel_info_t::callback_event

Callback function for SDC events.


channel_info_bit_field#

uint32_t sl_si91x_sdc_channel_info_t::channel_info_bit_field

Bit field for tracking transfer complete and auto buffer reset.


transfer_count#

uint32_t sl_si91x_sdc_channel_info_t::transfer_count[SDC_NUMBER_OF_CHANNELS]

Transfer count for each channel.


sample_length#

uint32_t sl_si91x_sdc_channel_info_t::sample_length[SDC_NUMBER_OF_CHANNELS]

Transfer length for each channel.


recieve_buffer#

int16_t* sl_si91x_sdc_channel_info_t::recieve_buffer[SDC_NUMBER_OF_CHANNELS]

Legacy field name (misspelling); alias of receive_buffer.


receive_buffer#

int16_t* sl_si91x_sdc_channel_info_t::receive_buffer[SDC_NUMBER_OF_CHANNELS]

Pointer to the receive buffer for SDC data.


@1#

union sl_si91x_sdc_channel_info_t::@0 sl_si91x_sdc_channel_info_t::@1