You are viewing documentation for version:
PDFStructure to monitor and handle the sensors.
Public Attributes#
uint8_t
Sensor event acknowledge.
uint16_t
Maximum number of samples for the sensors.
Sensor configuration structure.
sl_sensor_impl_type_t *
Sensor implementation structure.
Public Attribute Documentation#
sensor_handle#
void* sl_sensor_handle_t::sensor_handle
Sensor handle.
ctrl_handle#
void* sl_sensor_handle_t::ctrl_handle
Sensor control handle.
sensor_event_bit#
uint8_t sl_sensor_handle_t::sensor_event_bit
Sensor event bits.
event_ack#
uint8_t sl_sensor_handle_t::event_ack
Sensor event acknowledge.
max_samples#
uint16_t sl_sensor_handle_t::max_samples
Maximum number of samples for the sensors.
config_st#
sl_sensor_info_t* sl_sensor_handle_t::config_st
Sensor configuration structure.
sensor_impl#
sl_sensor_impl_type_t* sl_sensor_handle_t::sensor_impl
Sensor implementation structure.
sensor_status#
sl_sensor_status_t sl_sensor_handle_t::sensor_status
Sensor status.
timer_handle#
TimerHandle_t sl_sensor_handle_t::timer_handle
RTOS timer handle.