Request message body.
Public Attributes#
uint8_t
Maximum number of RPL children.
uint8_t
Maximum number of neighbors including children, parent, and temporary neighbors.
uint16_t
Maximum number of neighbors in the security table.
Public Attribute Documentation#
max_child_count#
uint8_t sl_wisun_msg_config_neighbor_table_size_req_body_t::max_child_count
Maximum number of RPL children.
max_neighbor_count#
uint8_t sl_wisun_msg_config_neighbor_table_size_req_body_t::max_neighbor_count
Maximum number of neighbors including children, parent, and temporary neighbors.
max_security_neighbor_count#
uint16_t sl_wisun_msg_config_neighbor_table_size_req_body_t::max_security_neighbor_count
Maximum number of neighbors in the security table.