Command Class User Code Configuration#

Command Class User Code Configuration.

Macros#

#define

Max number of user Code ID's and USER CODES <1..255:1>

#define
CC_USER_CODE_DEFAULT { 0x31, 0x32, 0x33, 0x34 }

The default user code used by the Command Class.

Macro Definition Documentation#

CC_USER_CODE_MAX_IDS#

#define CC_USER_CODE_MAX_IDS
Value:
1

Max number of user Code ID's and USER CODES <1..255:1>


Definition at line 29 of file /mnt/raid/workspaces/ws.T7KR5OZRo/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCode/config/cc_user_code_config.h

CC_USER_CODE_DEFAULT#

#define CC_USER_CODE_DEFAULT
Value:
{ 0x31, 0x32, 0x33, 0x34 }

The default user code used by the Command Class.

Remarks

  • This defines an array of size 4 and the entries range from 0 to 255


Definition at line 39 of file /mnt/raid/workspaces/ws.T7KR5OZRo/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCode/config/cc_user_code_config.h