Max Tx Power Configuration#

Max Tx Power Configuration.

Macros#

#define
APP_MAX_TX_POWER_LR 140

The maximum allowed Tx power in deci dBm for Z-Wave Long Range network <140..200:1>

#define
APP_MAX_TX_POWER 0

The maximum allowed Tx power in deci dBm for Z-Wave network <-100..140:1>

#define
APP_MEASURED_0DBM_TX_POWER 0

The deci dBmoutput measured at a PA setting of 0dBm <-50..50:1>

#define
ENABLE_RADIO_DEBUG 0

Enable Radio Debug.