ZAF Event Distributor Core Configuration#

ZAF Event Distributor Core Configuration.

Macros#

#define

Application event queue size <1..255:1>

#define

Command Class event queue size <1..255:1>

Macro Definition Documentation#

ZAF_EVENT_DISTRIBUTOR_SOC_CONFIG_APP_QUEUE_SIZE#

#define ZAF_EVENT_DISTRIBUTOR_SOC_CONFIG_APP_QUEUE_SIZE
Value:
5

Application event queue size <1..255:1>


Definition at line 29 of file /mnt/raid/workspaces/ws.Mh9rMZz8x/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/EventHandling/config/zaf_event_distributor_soc_config.h

ZAF_EVENT_DISTRIBUTOR_SOC_CONFIG_CC_QUEUE_SIZE#

#define ZAF_EVENT_DISTRIBUTOR_SOC_CONFIG_CC_QUEUE_SIZE
Value:
2

Command Class event queue size <1..255:1>


Definition at line 37 of file /mnt/raid/workspaces/ws.Mh9rMZz8x/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/EventHandling/config/zaf_event_distributor_soc_config.h