Command Class Firmware Update - Firmware targets#

Command Class Firmware Update - Firmware targets.

Macros#

#define

Number of firmware targets <0..10:1>

Macro Definition Documentation#

ZAF_CONFIG_FIRMWARE_TARGET_COUNT#

#define ZAF_CONFIG_FIRMWARE_TARGET_COUNT
Value:
1

Number of firmware targets <0..10:1>

Defines the number of supported firmware targets. Setting this number to more than 1 requires the application to implement CC_Version_GetFirmwareVersion_handler(). The default value is 1 because firmware target 0 is the Z-Wave application firmware (including Z-Wave stack).