Max Tx Power Configuration#
Max Tx Power Configuration.
Macros#
#define
The maximum allowed Tx power in deci dBm for Z-Wave Long Range network <-200..200:1>
#define
APP_MAX_TX_POWER 200
The maximum allowed Tx power in deci dBm for Z-Wave network <-200..200:1>
#define
The deci dBmoutput measured at a PA setting of 0dBm <-50..50:1>
#define
Enable Radio Debug.
Macro Definition Documentation#
APP_MAX_TX_POWER_LR#
#define APP_MAX_TX_POWER_LRValue:
200
The maximum allowed Tx power in deci dBm for Z-Wave Long Range network <-200..200:1>
The maximum allowed Tx power in deci dBm for Z-Wave Long Range network
APP_MAX_TX_POWER#
#define APP_MAX_TX_POWERValue:
200
The maximum allowed Tx power in deci dBm for Z-Wave network <-200..200:1>
The maximum allowed Tx power in deci dBm for Z-Wave network
APP_MEASURED_0DBM_TX_POWER#
#define APP_MEASURED_0DBM_TX_POWERValue:
0
The deci dBmoutput measured at a PA setting of 0dBm <-50..50:1>
The deci dBm output measured at a PA setting of 0dBm